StarTech® 5” Micro USB to USB OTG Adapter M/F

Limit 5 per household

Part Number: UUSBOTG

The UUSBOTG Micro USB On-The-Go (OTG) Adapter Cable features a Micro USB male (B-type) connector and a USB female (A-type) connector, delivering a simple way to convert your Micro USB OTG capable tablet computer or Smartphone into a USB On-the-go host, and enables you to connect a USB peripheral device such as a thumb drive, or USB mouse or keyboard, etc.


  • Support for USB OTG (On-the-Go) capable devices
  • 1x Micro USB ‘B’ male connector
  • 1x USB ‘A’ female connector port
  • Aluminum-Mylar Foil with Braided Shielding
  • Converts your Micro USB OTG capable tablet computer or Smartphone into a USB host, for connecting USB accessories, enabling you to download pictures, transfer data and work more efficiently
  • The USB port added by the adapter is situated approximately 5 inches away from your mobile digital device, offering more flexibility for connecting USB devices
  • Limited lifetime manufacturer warranty


  • Cable Jacket Type: PVC - Polyvinyl Chloride
  • Cable Shield Type: Aluminum-Mylar Foil with Braid
  • Connector Plating: Nickel
  • Connector A: 1 - USB Micro-B (5 pin) Male
  • Connector B: 1 - USB A (4 pin) Female
  • Cable Length: 5 in
  • Color: Black
  • Weight: 0.2 oz
List Price:


 Add to Wishlist




Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.