StarTech® DisplayPort to DVI Video Active Adapter Converter

Limit 5 per household

Part Number: DP2DVIS

The DP2DVIS DisplayPort to DVI Active Single Link adapter lets you connect your DisplayPort video source (desktop PC, laptop, etc.) to a DVI-D monitor, projector or display, including televisions.


  • Works with video cards not capable of outputting DP++ (multi-mode) signals
  • Supports resolutions up to 1920x1200
  • Supports HDCP 1.3
  • Supported on any DVI-D display including televisions.
  • Compliant with DisplayPort 1.1a specifications
  • Latching DisplayPort connector
  • Perfect for larger format screens that use high DVI resolutions
  • Keep your existing DVI monitor to be used with your new DisplayPort computer or source
  • Great for using your DVI monitor as a secondary display
  • 2-Year Limited Manufacturer Warranty


  • Color: Black
  • Connector Type(s): 1 – DisplayPort (20 pin; Latching) Male
  • Connector Type(s): 1 – DVI-D (25 pin) Female
  • Length: 7.87 in
  • Weight: 2.47 oz
  • Output Signal: DVI-D (DVI Digital)
  • Maximum Digital Resolutions: 1920x1200
  • Wide Screen Supported: Yes
List Price:


 Add to Wishlist




Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.