Free Ground Shipping on all Prebuilt Laptops and Tablets + Extended Holiday Return Policy Learn More

StarTech® 5-inch HDMI to Micro HDMI Cable Adapter – F/M

Limit 5 per household. No Resellers.

Part Number: HDADFM5IN


  • HDMI® Micro connector allows connection of portable HDMI devices to HDMI displays or TVs
  • High quality design and construction for optimum performance and portability
  • All-in-one cable design for transmitting digital audio and video through a single cable
  • Limited lifetime manufacturer warranty


  • Cable Jacket Type: PVC – Polyvinyl Chloride
  • Cable Length: 5 inch
  • Cable Shield Type: Aluminum-Mylar Foil with Braid
  • Color: Black
  • Connector A: 1 – HDMI (19 pin) Female
  • Connector B: 1 – Micro HDMI (19 pin) Male
  • Connector Plating: Gold
  • Weight: 0.71 oz
  • Wire Gauge: 34 AWG
List Price:


 Add to Wishlist

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.