Kingston® 2GB PC2-5300 667MHz DDR2 Notebook Memory Module

Limit 5 per household

Part Number: KTT667D2/2G

Made from the highest quality components, Kingston memory is designed to increase productivity and help any notebook work faster. It can even increase battery life, making it ideal for users who are always on the go.

Double Data Rate Synchronous Dynamic Random-Access Memory Data is read on both the rising and the falling edge of the computer clock, thereby delivering twice the bandwidth of standard SDRAM. With DDR SDRAM, memory speed doubles without increasing the clock frequency. Each module delivers a bandwidth of up to 2.1GB per second. Kingston's DDR SO-DIMMs enable enhanced system multimedia capabilities and increases headroom for memory-intensive applications.

  • Limited lifetime manufacturer warranty
List Price:


 Add to Wishlist




Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.