Free Shipping on Pre-built Laptops and Tablets!

Toshiba Primary 6-Cell Li-Ion Laptop Battery

Limit 5 per household. No Resellers.

Part Number: PA3780U-1BRS

The Toshiba Primary Battery Pack is a 6-cell, rechargeable, Lithium Ion battery designed to work with select Toshiba Satellite and Satellite Pro series portable computers. Take your office on the road without sacrificing performance, productivity or convenience with Toshiba Notebook battery packs. Battery power gives you the ability to use your computer around the house, on campus, in the office, and when you travel either on business trips or vacation. Enhanced battery life helps you stay connected and be productive wherever your work takes you.

Used as either a spare or replacement battery, this battery pack meets or exceeds the specifications of the original battery that came with your notebook. It interfaces with the TOSHIBA Power Saver Utility on the notebook which features a charge indicator to help you monitor the available power.

Features:
  • Snaps in and out of the battery slot in seconds
  • Genuine Toshiba quality and reliability
  • Extend the life of your Toshiba notebook while on the road!
  • Extended capacity battery for longer life
  • Take your office on the road without sacrificing performance, productivity or convenience.
  • Meets or exceeds the specifications of the original battery that came with the notebook
  • An additional battery pack provides extended power to work and play without worries
  • Get a spare to extend the battery life on the go for lengthy meetings, on campus and flights.
Specifications:
  • Capacity: 10.8V x 61Wh
  • No. of Battery Cell: 6-cell
  • Dimension & Weight: 8.07” W x 1.99” L x 0.81” H ; 0.73 lb
  • Battery life: up to 9 hours*
    Battery life may vary considerably depending on product model, configuration, applications, power management settings and features utilized, as well as the natural performance variations produced by the design of individual components. Published battery life numbers are achieved on select models and configurations tested by Toshiba at the time of publication. Recharge time varies depending on usage. Battery may not charge while computer is consuming full power. After a period of time, the battery will lose its ability to perform at maximum capacity and will need to be replaced. This is normal for all batteries.
  • Compatible with Toshiba Satellite T115 and T135; Satellite Pro T130 and Satellite Pro T110 series portable computers
  • RoHS compliant
  • In the box: Toshiba Battery Pack, Safety Instruction manual, CE declaration
  • One-year limited warranty
*Measured by MobileMark
List Price:
$129.99
Instant Saving:
-$26.00
TOTAL PRICE:
$103.99

Offer expires 02/15/2016»

ADD TO CART

 Add to Wishlist

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.