Kensington® Portable Combination Laptop Cable Lock

Limit 5 per household

Part Number: K64670AM

Protect your laptop and personal information while on the go with the Kensington Portable Combination Laptop Lock. The push button design offers one hand operation for easy installation while the Kensington T-bar secures the lock to your laptop. The self-coiling cable stretches to 6´ to anchor to a desk or fixed structure yet shrinks down to just 3" for easy packing.

  • Superior strength lockhead to resist tampering
  • Push button design for one hand operation to easily install lock
  • Keyless 4-wheel combination
  • Easily resettable
  • Choose from 10,000 possible combinations
  • Anchors to desk, table or any fixed structure
  • Limited lifetime manufacturer warranty
  • Lockhead: 18mm wide by 50mm long
  • Cable: 6 ft. long, 1.8/3.5mm dia. thick, carbon strengthened
List Price:


 Add to Wishlist




Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.