3M 13.3-inch Widescreen Notebook Privacy Filter

Limit 5 per household

Part Number: PF13.3W9

The 3M PF13.3W9 Notebook Privacy Filter fits 13.3-inch widescreen laptops and is great for high traffic areas. Users see screen data clearly while from a side view, others see a plain, dark screen. It never blurs or distorts screen data, helps protect LCD screen from damage, and stays on when notebook is closed.

Note: 3M privacy filters will not work with tablet notebooks

  • PF13.3W9 fits widescreen netbook computers with a diagonally measured 13.3” viewing screen
  • Actual filter dimensions are 6.516” high x 11.571” wide
  • Utilizes 3M's microlouver privacy technology so only persons directly in front of the monitor can see the image on screen
  • Passersby see only a dark screen making this filter excellent for high traffic areas
  • Provides 1.5 times more effective privacy than competitive filters
  • Provides more consistent quality and uniform appearance, thus reducing visual distractions
  • Users experience clearer, crisper images on-screen than with competitive filters
  • Reversible for either glossy or matte screen finish; reduces glare when used with the matte side facing you
  • Helps to protect your LCD panel from scratches and abrasions
  • Easy on easy off attachment system
  • 1-year manufacturer limited warranty

In the Box:

  • Privacy filter with attachment tabs
List Price:


 Add to Wishlist




Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.