Toshiba Canvio Cast™ Wireless Adapter

Limit 5 per household

Part Number: HDWW100XKWU1

Tablets, smartphones and laptops make life on-the-go more fun, but limited storage can be a challenge. The new Canvio Cast™ Wireless Adapter, working in tandem with your external hard drive2, offers a simple solution. This latest Toshiba innovation extends the usefulness of your hard drive, letting you wirelessly upload, share, download and stream your entire digital library from any place and on any device1. Wirelessly upload content to your external hard drive to free up space on your mobile devices4.

Easy Access and Playback
Ideal for at home, on vacation or on the go, the Canvio Cast™ Wireless Adapter instantly adds high-capacity storage to your smartphone, tablet or laptop by wirelessly uploading pictures, videos and documents directly to your external hard drive. Share them at family gatherings by downloading them from your external hard drive to multiple mobile devices. Or play and enjoy your entire digital media library by streaming content to your tablet and smartphone—all without taking up precious space on your mobile devices. Or share business data with your project team by accessing files stored on your external hard drive from multiple devices simultaneously. Just bring along your external hard drive and the compact, easy-to-carry Canvio Cast™ Wireless Adapter and you can access everything that's yours1.

Play on the big screen
Use the Google Cast™ Ready app (available for download) to cast your favorite entertainment directly from an external hard drive2 to your HDTV using the Chromecast™ media streaming device (sold separately) for greater enjoyment in your own living room.

Stay connected
This multitalented performer offers plenty of fun and convenience for you and all the devices in your digital world—up to six at a time. The Canvio Cast™ lets you carry all your local files and connects up to six users at once. Plus, you can use it in Internet pass-through mode and still have access to the web. It's time to let your hard drive work harder.

Small, Light and Travel-Friendly
For all it can help you do, the Canvio Cast™ Wireless Adapter takes up very little room. Keep it with an external hard drive2 in a bag, briefcase or purse. You'll always be ready to stream, share and store wherever the day or your imagination takes you.

Product Features

    Wireless storage and access
  • Transform any external hard drive2 to a wireless storage - letting you share, stream, and access your stored content wirelessly on your mobile devices1,4.
  • Free up space on your mobile devices. Upload media from a smartphone, tablet or laptop to a portable hard drive2.
    Play on the big screen
  • Use the Google Cast™ Ready app (available for download) to cast your favorite entertainment directly from an external hard drive2 to your HDTV using the Chromecast™ media streaming device (sold separately)
    Uninterrupted Internet
  • Use the Internet Pass-Through Mode to let six mobile device users gain simultaneous access to the Canvio Cast™ Wireless Adapter, an external hard drive and the web
    Travel Friendly
  • Small and easy to carry. Perfect wireless companion for your USB external hard drive2
    Share with many
  • Access and share your favorite content on up to six devices at the same time.
    Broad compatibility
  • Works with iOS® and Android™ based mobile devices4
  • Free Android™ and iOS® mobile apps available for download
  • Works with USB external hard drives2

Product Specifications

  • Storage interface: USB 2.0
  • Wi-Fi interface: IEEE 802.11b/g/n
  • Transfer Rate: Up to 150 Mb/s
  • Size: 63X48X10mm {2.5in (W) X 1.9in (H) X 0.4in (D)}
  • Color: Black
  • Weight: 24.0g {0.85 oz.}
  • Environmental: RoHS Compliant This product is compatible with European Union Directive 2011/65/EU, Restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS), which restricts use of lead, cadmium, mercury, hexavalent chromium, PBB, and PBDE
  • .
  • Canvio Cast™ wireless adapter
  • AC power adapter
  • USB 2.0 Cable (for power use only)
  • 1 Year Limited Warranty
    System Requirements3
  • For use with external hard drives2(NTFS format only)
  • Support for iPhone®, iPad® and Android™ platform based smartphone or tablet4
    • iOS version 6 or later
    • Android™ version 2.3 to 4.2
  • Support content casting to TV with Chromecast™ device (sold separately)
  • Mobile devices with a wireless interface

1. Product needs to be plugged to a power source.
2. External hard drive sold separately. Support NTFS drive format only. Future compatibility of non Toshiba portable hard drives may vary.
3. Compatibility may vary depending on user's hardware configuration and operating system.
4. Application software required and will need to be downloaded from the Toshiba website and/or other websites.

List Price:


 Add to Wishlist




Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.