One Simple Connection. Plus 4K Awesomeness

dynadock® 4K Universal Docking Stations

Now you can create a vibrant, high-resolution Ultra HD 4K workstation in your home or office—with just a single USB 3.0 port on your laptop and the dynadock® 4K universal docking station. dynadock® 4K can output stunning Ultra HD 4K resolution to an external 4K monitor, ensuring you’ve got the most vibrant visuals around.

Spread out with ease

With dynadock® 4K, you can spread out and connect to all your essential external devices and various external display options, one Ultra HD 4K capable monitor, projector or HDTV—or two Full HD displays. View up to three screens simultaneously (including your laptop screen) to increase productivity and make it easier to manage multiple applications.

Spread out with ease

Stunning 4K output.

Ultra HD 4K resolution—delivering four times the resolution of Full HD—enables you to enjoy superior quality images and enjoy more Windows desktop space to create documents, work on large spreadsheets, and surf multiple web pages at once. It’s ideal for professionals who require highly accurate attention to detail, such as graphic and web designers, animators or CAD engineers. There’s no need to buy a 4K laptop, when this dock can display any laptop’s content in 4K resolution on an external 4K monitor—ensuring the most vibrant resolution around.

Stunning 4K output
Download the latest dynadock drivers for Windows

One-plug convenience.

Docking and undocking is easy. Just plug in the one USB 3.0 cable from the dynadock® to any USB port on your laptop and your displays and accessories are activated in seconds. To undock, simply unplug the cable and go.

One-plug convenience

Versatile, space-saving design.

Dynadock® 4K works around you—and your desktop environment. The sleek and slim design can be used upright to save precious desk space, or laid flat (without the base), if you prefer. This design flexibility lets you use it how you want—and where you want—with a lot less cable clutter.

Versatile, space-saving design

Perfect for business.

With universal support for Windows PCs, the dynadock® 4K enables today’s business users to plug into everyday essential desktop peripherals in a snap. It’s perfect for small businesses, enterprises and other corporate environments filled with multitaskers, content creators, mobile pros and anyone seeking more productivity. Add ease of headphone and headset support for video/teleconferences.

Six high-speed USB 3.0 ports-and so much more.

dynadock® 4K features six USB 3.0 ports capable of ten times the speed of USB 2.0 ports, providing faster data transfers. It also offers fast Gigabit Ethernet connectivity and easy-access front-side 3.5mm audio-in and audio-out jacks, which are ideal for connecting headphones, microphone, headset or speakers.

Doubles as a charging station.

Two USB 3.0 ports are located in front with “always on” USB Sleep & Charge capability. This Toshiba-exclusive feature lets you power and charge your smartphones, tablets and music players—even if your laptop is off or disconnected.

Universal compatibility-for greater peace of mind.

Regardless of laptop brand, dynadock® 4K provides fast access to a true desktop environment. Virtually any brand of computer with a USB 3.0 or USB 2.0 port is compatible with the dynadock® 4K, so you can accommodate them all. Mac OS® X supported driver available too.

Disclaimer: Certain support limitations exist, visit www.displaylink.com/support/mac_downloads.php for details.

Available Models

Toshiba dynadock® U3.0 USB 3.0 Docking Station Value Bundle
Toshiba dynadock® U3.0 USB 3.0 Docking Station Value Bundle
  • Super Speed USB 3.0
  • 2048 x 1152 resolution on TWO displays
  • Full HD Video and 5.1 surround sound

Starting at: $153.73

buy now
dynadock® 4K Universal USB 3.0 docking station with Ultra HD 4K resolution output for all Windows® based computers
Toshiba dynadock® 4K Universal USB 3.0 docking station
  • 4K display output to one display
  • 2048 x 1152 resolution on two displays
  • 6 Super Speed USB 3.0 ports

Starting at: $179.99

buy now

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.