Fits up to 16-inch portable
Overview
The new Toshiba Extreme Backpack’s unique design sets you apart from the rest. In a combination of black, blue and grey colors, this stylish backpack is perfect for students around campus yet contemporary enough for the professional on the go. It is not only comfortable to carry, but there’s plenty of room for all your stuff when on the road.
With five separate sections and compartments, the Extreme Backpack can hold everything you need in an easily manageable way. The two quick-access pockets keep all your must-have items quickly at hand. There’s even a music player pouch with ear bud access to keep the tunes flowing. Its organization section features various zippered pockets for loose items, open pouches, penholders and key fob to keep everything in one place. The main compartment is spacious enough for your power adapter, cables, accessories, books, files or overnight clothes. The padded laptop compartment protects notebook with up to a 16" screen and even expands to accommodate extended- or high-capacity battery. Each main compartment has dual zippers for easy access and all the zipper pulls are rubberized to eliminate the clanging noises.
There are also zippered pouches and water bottle pockets on each side, while the padded shoulder straps provide exceptional comfort when traveling. Adjustable straps fit just about any size body while the contoured air mesh padding creates an airflow channel between your back and backpack to keep you cool.
Features:
Specifications: