PA1453U-1BG8

Toshiba 18.4-inch Gaming Backpack

Fits up to 18.4-inch portables

MSRP: $89.99
Toshiba 18.4-inch Gaming Backpack 4.88 out of 5.0 based on 8 user reviews. Average Customer Rating: 4.88 out of 5.0
Read Reviews (8)  | Write Reviews

Available at ToshibaDirect.com
( Usually ships in 1-2 business days )
Add to Cart

Laptop Cases - PA1453U-1BG8 Product Description

Overview

The Toshiba Gaming Backpack has it all. Loaded with pockets and compartments to hold laptops with up to 18.4-inch screen, it has plenty of room for a gaming laptop and all your gaming gadgets - even a full-size gaming keyboard. The front top load accessory compartment holds a unique removable accessory insert panel which stores and protects all gamer “must-haves” in laminated mesh zippered pockets. Easy access zippered, mesh pockets on both sides hold a water bottle, cell phone, cables, or whatever you can imagine.

This sturdy backpack is built for comfort and durability with adjustable padded shoulder straps and molded rubber handle for carrying heavy loads. The adjustable sternum strap secures the shoulder straps for a better fit. The adjustable waist strap keeps the weight on your hips instead of your back, while the padded, molded back panel with air flow channels cools off your back in hot weather. The luggage strap securely attaches backpack to any rolling luggage. With its sleek design, lightweight and comfort, it's not just for gamers as it can be used by professionals on the go. Get it all and more with the Toshiba 18” Gaming Backpack.

Features:
  • Custom designed to fit up to 18.4” screen Toshiba portable computer
  • A lightweight backpack as active as you are
  • Secure Fit Laptop Protection™ - Adjustable compartment holds your laptop snugly for ultimate protection. Adjust it once and it stays a perfect fit.
  • Air-flow channels create a space between your back and backpack padding, keeping you cool on hot days
  • Contoured, padded shoulder straps for exceptional comfort
  • Three zippered compartments provide plenty of storage
Specifications:
  • Color and material: Black with Silver accents; 600D-LX Polyester, nickel-plated hardware
  • Exterior dimensions: 13.8” (L) x 21.6” (W) x 9.8” (H)
  • Device compatibility: Fits laptop with up to 18.4” screen
  • Weight: 3 lbs
  • One year limited warranty


Detailed Product Specs

  • Screen Size Compatibility : 18.4 inch and under
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Toshiba Product Locator

xhide feature

Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Hard Drives and Storage
Desktop External Drives
Portable External Drives
Accessories
dynadock®
Mobile Monitor
See All Accessories
Need Help Choosing A PC?
Laptop Finder
Computer Research Center

Tablets »

Excite™ Tablet
Thrive™ Tablet
Tablet Accessories
Tablet Finder

Televisions »

Internet Televisions
3D Televisions
LED Televisions
LCD Televisions
TV/DVD Combos
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Blu-ray Players
DVD Players
DVD Recorders
Camcorders
Electronics Accessories

Explore Toshiba »

Our History
Contact Us
Social Responsibility
Careers
Ways to Buy
Toshiba Events
Our Commercials
Press Room
Reseller Partners
Public/Private Sector
Connect
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube