PA1475U-1CHD

Toshiba Portable Hard Drive Carrying Case

On-the-go storage!

Storage - PA1475U-1CHD Product Description

Overview

The Toshiba Portable Hard Drive Carrying Case is your one-stop solution for on-the-go storage. The exterior is made of tough but lightweight molded EVA material which stays rigid to protect your gear. Inside is a dedicated section for your portable hard drive with a wide elastic strap to hold it in place. A separate section has mesh pockets for your flash drives, memory cards and USB or FireWire cable

This case is well constructed with molded, no-slip exterior, heavy-duty zipper and inter-divider to provide ultra protection for your hard drive from place to place.

Features:
  • Custom-design for Toshiba external portable hard drives
  • Holds most popular sizes and makes of portable hard drives
  • Rigid, molded exterior for non-slip grip
  • Dedicated compartment with elastic strap holds hard drive in place
  • Durable, hard shell exterior to protect valuable data
  • Convenient mesh compartments to store cable, flash drive and media cards
  • Inter-divider protects your hard drive's finish from scratch
  • Zippered closure for ultra protection and transportation
Specifications:
  • Color: Black
  • Weight: 3.1 oz
  • Dimensions: 6.13” (W) x 4.25” (L) x 1.63” (H)
  • Device compatibility: 5.63” (W) x 3.5” (L) x 1.25” (H)
  • One-year limited warranty