PA1483U-1ETC

Toshiba Cord Tamers (5 Pack)

Secure your cords and cables!

Cables-Adapters - PA1483U-1ETC Product Description

Overview

Get all of your cords and cables under control with the Toshiba Cord Tamers. Whether you need to get a handle on frequently used power cords or audio/video cables around your desk, the Toshiba Cord Tamers gets it all wrapped up. There are five cord tamers in each pack in assorted colors - one in white, two in black and two in grey.

The adjustable double-sided Velcro Cord Tamers holds cords/cables up to 1.5” in diameter. The extra long pull tab on the end makes it easy to wrap and un-wrap any cord or cable in seconds. Overall length is over 8 inches long. Great for use on anything that needs to be wrapped up and organized. Check out the Toshiba Zippered Cable Pouch (PA1482U-1ETC, sold separately) for additional convenient storage solutions.

Features:
  • 8.25” long Velcro strips adjusts to secure cords/cables up to 1.5” in diameter
  • Extra-long pull tabs makes it easy to unwrap cords in seconds
  • Pack of 5 cord tamers comes in assorted colors
  • Wraps up any cord or cable around the home, office, dorm or in your carrying case
Specifications:
  • Overall size: 0.6” (W) x 8.25” (L)
  • Cord length: 8 inches
  • Double-sided adjustable Velcro strips
  • 5 pieces per pack: white x 1, black x 2, grey x 2
  • Weight: 1 oz
Note: mouse and cables are for illustration purposes only and are not included
Available Accessories
Toshiba Zippered Cable Pouch
Toshiba Zippered Cable Pouch
MSRP: $7.99
Learn More
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
KIRA
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Need Help Choosing A PC?
Laptop Finder
Desktop Finder
Computer Research Center
Hard Drives and Storage
Canvio Personal Cloud
Canvio Desk External Drives
Portable External Drives
Flash Storage
Internal Storage
Storage Finder
Accessories
dynadock®
Mobile Monitor
See All Accessories

Tablets »

Excite™ Tablets
Tablet Accessories
Tablet Finder

Televisions »

Cloud Televisions
LED Televisions
Shop Big Screen Televisions
Shop All Televisions
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Disc Players
Audio for Video
Camcorders
Electronics Accessories

Support »

Product Support
Drivers & Updates
Community Forum
Repair & Parts
Troubleshooting Assistant
How-to Videos & Articles
Warranty Information
Register My Product
Contact Toshiba Support
Partner Resources
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube