PA1517U-1TSS

Toshiba Tablet Slim Sleeve for Thrive™ 7-inch & Excite™ 7.7 Tablet Series

Look good while protecting your Tablet

Tablet Accessories - PA1517U-1TSS Product Description

Overview

Look good while helping to protect your electronic device with the Toshiba 7” Slim Sleeve Case for Tablet. It is custom-design to fit your Toshiba Thrive 7” and Excite 7.7 tablets. It also fits many portable devices with screens up to 7.7”. The handy pull-tab helps lift the device out of the case with one simple pull. It is small enough to fit into your purse, briefcase or carrying case for convenience and added protection.

Features:

  • Elegant design and super-slim at only 0.5”-thick
  • Padded soft microfiber interior
  • Pull tab for easy tablet removal
  • Protect your Thrive 7” and Excite 7.7 Tablet with easy transportation
  • Fits many mobile devices with up to 7.7” screen

Specifications:

  • Materials & Color: Simulated Leather (Polyurethane) exterior and Microfiber interior; Black
  • Dimensions & Weight: 8.3” W x 6.1” H x 0.5” D; 3.2 oz
  • Compatibility: Toshiba Thrive 7” and Excite 7.7 tablet series & most 7” mobile devices
  • Package Content: One Toshiba Slim Sleeve and warranty Leaflet
  • One-year limited warranty


Detailed Product Specs

  • Screen Size Compatibility : 7 inch and under