PA1525U-1TPB

Toshiba Portfolio SE Case for Excite 10 SE Tablet PC - Black

Excite™ 10 SE only (not compatible with Excite™ 10 and 10 LE models.)

Tablet Accessories - PA1525U-1TPB Product Description

Overview

Excite™ 10 SE only (not compatible with Excite™ 10 and Excite™ 10 LE models)

The Toshiba Portfolio SE is a high quality, professional looking portfolio case designed exclusively for the 10” Excite 10 SE Tablet by Toshiba. The custom fit protective corner design keeps your tablet safe and secure. The easy to setup triangle stand allows this case to be set down and used in landscape or typing mode, great for surfing the web, doing email, casual gaming, or enjoying your favorite digital content. The Portfolio SE is custom fit for access to all Excite 10 SE ports and features.

Features:

  • Custom-design to securely fit the 10” Excite™ SE Tablet
  • Elegant portfolio case
  • Protective corner design
  • Stand can be used in landscape or typing mode

Specifications:

  • Dimensions & Weight: 10.6” L x 7.6” W x 0.6” D; 7.6 oz
  • Materials & Color: PU Leather exterior & Microfiber interior; Black
  • Compatibility: Compatible with Toshiba Excite™ 10 SE Tablet PC
  • In the box: One Toshiba Portfolio SE Case and warranty leaflet
  • One-year limited warranty


Detailed Product Specs

  • Screen Size Compatibility : 10.1 inch and under