x
Toshiba

You are now leaving this site and being redirected to our partner CDW to complete your purchase.

Cancel Continue

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

The product chosen for purchase is no longer available. Check out our other business-class laptops that can meet your business needs.

Toshiba

We’re sorry. There was a problem transferring your shopping bag items to CDW.

Cancel Try Again

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

We’re sorry, the items in your shopping bag are currently unavailable from CDW.

ok

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

PA1562U-1CS4

Toshiba Envoy 2 14 inch Carrying Case

Carry and protect your laptop with style

MSRP: $59.99
Now: $41.99

In Stock

add to shopping bag

Laptop Cases - PA1562U-1CS4 Product Description

Overview

Overview
The Toshiba Envoy 2 Carrying case is built to meet the needs of the business or casual consumer and packed with outstanding features not found on other cases. It comfortably holds laptops with up to 14.1” screens, even those with an extended battery.
The case is not only great looking, it’s also checkpoint friendly*— which means there’s no need to take your laptop out of the case, making it much easier and faster to get through airport check-in and X-ray lines.
The Envoy 2 carrying case has three separate compartments to protect your laptop and enough room to carry everything when you travel. The top-load padded computer compartment is fleece-lined to protect your laptop finish. The front compartment has a well-designed organizer panel with a key fob, pen holders, business card holder and misc pockets for your odd/ends and the large zippered mesh pocket keeps loose items in one place. As an added feature, there are also three individual pockets with removable dividers that convert into one open large compartment. Finally, the middle compartment expands to over a 2” wide section of open space to hold it all, such as binders, file folders and accessories for greater organization. Also included is a zippered “power pouch’ to conveniently store your AC adapter and cords.
Constructed of durable yet lightweight 1680D Ballistic Polyester and with its heavy-duty padded adjustable non-slip shoulder strap, the Envoy case enables you to travel smarter and will give you years of trouble free use.

Product Features

3 separate compartments

  • Laptop compartment – holds up to 14” screen laptops
  • Large open mid-compartment is over 2” wide to hold it all
  • Front organizer compartment for all the odd and ends – with3 large adjustable sections
  • Organizer Panel includes key fob, pen holders, businesscard holder, misc pockets for odd/ends
  • Zippered mesh pocket keeps loose items in one place
  • Checkpoint Friendly* design – no need to take your laptopout of the case at airports
  • Holds laptops with up to 14” screens – even with a highcapacity battery attached
  • Constructed of durable yet lightweight 1680D BallisticPolyester
  • Long-lasting nickel-plated metal hardware – won’t crack orsplit like plastic hardware
  • Heavy duty padded adjustable non-slip shoulder strap –helps relieve stress on your shoulder
  • Reinforced padded handles are easy on the hands
  • Trolley strap secures the case to rolling luggage extendedhandles
  • “Bottom feet” help stabilize the case to stand up – won’ttip over when you put it down
  • Ready access front pocket to keep items at your fingertips
  • Three individual pockets with removable dividers expandinto one open large compartment
  • Padded top-load computer compartment securely protect yourlaptop
  • Soft fleece-lined computer compartment helps protect yourlaptops finish
  • Bonus “Power Pouch” holds your AC adapter and cords

Product Specifications

  • Color: Black
  • Warranty: One (1) Year Standard Limited
  • Compatible with: Up to 14" laptops
  • Product Dimensions: 370 x 260 x 120 mm
  • Product Dimensions: 14.57 x 10.24 x 4.72 in
  • Product Weight: 2.6 lbs


Detailed Product Specs

  • Screen Size Compatibility : 14.1 inch and under
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.