Toshiba

You are now leaving this site and being redirected to our partner CDW to complete your purchase.

Cancel Continue

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

The product chosen for purchase is no longer available. Check out our other business-class laptops that can meet your business needs.

Toshiba

We’re sorry. There was a problem transferring your shopping bag items to CDW.

Cancel Try Again

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

We’re sorry, the items in your shopping bag are currently unavailable from CDW.

ok

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

PA1566U-1SS3

Toshiba Neoprene Sleeve, 13 Inch

MSRP: $19.99
Now: $14.99

Ships in 3-5 days

add to shopping bag

Laptop Cases - PA1566U-1SS3 Product Description

Overview

Whether used alone as protective laptop cover or as an added layer of laptop or Chromebook protection inside a full-size backpack, briefcase or messenger bag, the weather-resistant Toshiba neoprene sleeve can do the job—and look great doing it.

This multi-functional ultra-lightweight sleeve is an ideal choice for safely carrying your laptop or tablet back and forth to business meetings or within your backpack as you trek across campus. Its soft, cushioned surface helps prevent scratches caused by everyday use. And the heavy-duty neoprene stretches for a form-fitted look.

Two zipper pouches help you stay organized—while enabling you to quickly access what you need—and its stylish, lightweight, thin-profile design offers a casual look that always looks great on the go.

Product Features:

Plush inner liner for greater protection.

  • A soft inner liner helps your laptop, Chromebook or tablet stay scratch-free and looking its very best.

Durable neoprene for long-term use.

  • Soft, durable, weather- resistant neoprene helps cushion and protect your mobile device during your busy day.
  • Small enough to fit in your regular carrying case but tough enough to use by itself.

Slim, form-fitting design.

  • Use this neoprene sleeve to snugly fit your mobile device, thanks to a thin-profile design.
  • Fits easily in other backpacks or bags, offering an additional layer of protection
  • Casual and functional padded design features a stylish black body as an added buffer from dings and dents.

Specifications:

  • Color & Materials: Black
  • External Dimensions: 14” x 10.25” x 1”
  • Internal Device Dimensions: 12.25” x 8.5” x 1.25”
  • Weight: 3.5 oz.
  • Compatibility: Laptops with up to 13.3” screens
  • One-year standard limited warranty
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.