x
Toshiba

You are now leaving this site and being redirected to our partner CDW to complete your purchase.

Cancel Continue

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

The product chosen for purchase is no longer available. Check out our other business-class laptops that can meet your business needs.

Toshiba

We’re sorry. There was a problem transferring your shopping bag items to CDW.

Cancel Try Again

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

We’re sorry, the items in your shopping bag are currently unavailable from CDW.

ok

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

PA1573U-1MR6

Toshiba 16-inch Envoy 2 Messenger

Say goodbye to boring

MSRP: $74.99

Laptop Cases - PA1573U-1MR6 Product Description

Overview

Overview
Say goodbye to boring messenger bags—and step up to more stylish freedom—with the attractive Toshiba Messenger bag.
This roomy multi-functional carry case offers lots of storage spaces, pockets and pouches, so you can keep your laptop or Chromebook™ fully protected, with plenty of room left over for your notebooks, files, work, cords, glasses, keys and other everyday essentials.
Travel frequently? No problem. This bag is airport-friendly, with an innovative design that opens flat to pass easily through security machines. This bag also features a shoulder strip with swivel hinge so minimize tangles, plus a trolley strap so you can easily hook it to a roller bag handle.
Wherever you go, a padded handle makes carrying the bag more comfortable—even for long distances—and its durable ballistic material helps ensure your bag will hold up well over time.
Best yet, it presents a stylish alternative to standard messenger bags, giving you more ways to make a statement along the road of life.

Product Features

Room foreverything

  • Carry more accessories with you, thanks to an assortment ofpockets, dividers and zippered pouches.
  • It’s got plenty of room for storing keys, glasses, phones,earbuds and other essentials like power adapters and cords.

Stylish design offers a bold alternative.

  • Unlike traditional messenger bags, this stylish solution is both functional and highly attractive.

Long-lasting durability

  • Durable ballistic material helps protect your laptop, pluseverything else inside.
  • Padded compartments offer extra cushion for your valuablemobile tools.
  • Casual and functional design provides an added buffer fromdings and dents.

Travel friendly.

  • Smart bag design opens flat to pass through airportsecurity machines.
  • Shoulder strap features a swivel hinge designed fortangle-free travels.
  • Convenient trolley strap lets you hook this bag over aroller bag handle.

Soft inner liners for greater protection.

  • Soft pocket liners helps your laptop, Ultrabook® or Chromebook™ stay scratch-free and looking its very best.

Padded handle for more on-the-go comfort.

  • A comfortable, padded handle makes carrying your laptop ortablet a breeze.
  • Durable handle material won’t wear out quickly.

Product Specifications

  • Ballistic polyester
  • External dimensions: 17.3” x 11.4” x 4.3” / 2 lbs


Detailed Product Specs

  • Screen Size Compatibility : 16 inch and under
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.