x
Toshiba

You are now leaving this site and being redirected to our partner CDW to complete your purchase.

Cancel Continue

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

The product chosen for purchase is no longer available. Check out our other business-class laptops that can meet your business needs.

Toshiba

We’re sorry. There was a problem transferring your shopping bag items to CDW.

Cancel Try Again

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

We’re sorry, the items in your shopping bag are currently unavailable from CDW.

ok

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

PA1590U-1ACA

Toshiba 15-Watt Micro-USB Global AC Adapter

Replacement AC Adapter for Toshiba’s Encore 10, Encore 10K, and Satellite Click 10 notebook computers.

MSRP: $29.99

Power - PA1590U-1ACA Product Description

Overview

A second AC adapter at home and/or at work makes power access convenient and tailored to your needs. Also keep one in your carrying case at all times and never be without an AC adapter when you travel. It enables you to keep your battery fully charged when you really need it most on the road.

The Toshiba 15W Global AC Adapter is the genuine AC adapter for Toshiba’s Encore 10, Encore 10K, and Satellite Click 10 notebook computers.

The universal 100/240V power input enables you to use the AC Adapter around the world with the appropriate plug adapter for whatever country you are traveling to.

Features:

  • Compatible with Toshiba’s Encore 10, Encore 10K, and Satellite Click 10 series notebook computers
  • Use as a spare or replacement for your original AC adapter
  • Can be used around the world with the appropriate plug adapter
  • Spare adapters at home, work and for travel make power access convenient and tailored to your needs
  • Specifications:

  • Power: 15W
    • Input: 100V-240V 50/60Hz (Universal)
    • Output: DC 5V --- 3.0A
  • DC-IN plug: Micro USB
  • Product Dimension: 3.54 x 2.13 x 1.93 in
  • Product Weight: 5.29 oz.
  • AC Power Cable: Two-prong wall plug, USB cable length approx. 5.1 feet long (1.6m)
  • Environmental: RoHS compatible
  • In the box: AC Adapter, USB to Micro USB Cable, Warranty Booklet
  • Warranty: One-year Standard Limited
  • MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.