PA3545U-1ETC

Toshiba Digital Tablet PC Pen for Portege R400

Electronic tablet pen that looks and feels like a real pen

MSRP: $34.99
Be the first to write a review

Available at ToshibaDirect.com
( Usually ships in 1-2 business days )
Add to Cart

Mice, Keyboards and Pens - PA3545U-1ETC Product Description

Overview

This Toshiba Digital Tablet PC Pen is designed to work with Toshiba Portege R400 portable tablet computers. It lets you interact with your Tablet PC in a more natural way by incorporating the convenient and intuitive aspects of pen and paper into the PC experience.

Using this tablet pen and tablet PC input panel, you can write directly on the screen and save your notes in your own handwriting - or convert them to typed text for use in other applications. The pen can also handle common mouse and keyboard tasks like opening applications, selecting text and displaying menus. Since the grid provides the power to the pen through resonant coupling, no batteries are required. Keep spares handy at home, in the office and in your carrying case.

Features:
  • Electronic tablet pen that looks and feels like a real pen
  • No batteries or connecting cords needed
  • Side switch activates the 2nd mouse button
  • Deluxe model includes an eraser end
  • One year limited warranty
Specifications:
  • Weight: 0.2 oz
  • Dimensions: 4.63" L x 0.38" W
  • Compatibility: Compatible with Toshiba Portege R400 series Tablet PCs
  • Includes 5 additional pen tips and a metal ring (pen tip puller) for easy removal of tip
  • RoHS compliant
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Toshiba Product Locator

xhide feature

Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Hard Drives and Storage
Desktop External Drives
Portable External Drives
Accessories
dynadock®
Mobile Monitor
See All Accessories
Need Help Choosing A PC?
Laptop Finder
Computer Research Center

Tablets »

Excite™ Tablet
Thrive™ Tablet
Tablet Accessories
Tablet Finder

Televisions »

Internet Televisions
3D Televisions
LED Televisions
LCD Televisions
TV/DVD Combos
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Blu-ray Players
DVD Players
DVD Recorders
Camcorders
Electronics Accessories

Explore Toshiba »

Our History
Contact Us
Social Responsibility
Careers
Ways to Buy
Toshiba Events
Our Commercials
Press Room
Reseller Partners
Public/Private Sector
Connect
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube