Docking and Stands - PA3575U-1PRP Product Description
Overview
The dynadock® U Universal USB Docking Station links all your devices, external monitor and sound system with one USB cable into your computer. There's no need to plug in multiple cables every time you return to your desk. Virtually any brand of Windows-based PC with a USB 2.0 port is compatible with it. The upright slim design saves precious desktop space while providing fast access to your desktop environment.With a built-in HD Digital Video card to connect a HD quality monitor*, dynadock enables you to view up to 3 displays** simultaneously. Enjoy true multimedia experience with the built-in Digital Card connecting high quality 7.1 surround sound through the S/PDIF port. Plus, it adds six USB 2.0 ports, two are ”sleep and charge” capable, Ethernet LAN and 3.5mm audio for headphones and microphones. Undocking is even easier now with undock button. Get one for your home and office for simple expandability.
Visit www.dynadock.com for video demonstration. Features: - One cable connection from your PC to all your devices
- Universal compatibility with all Windows-based PCs including Vista 32- or 64-bit
- Built-in HD Digital Video card supports up to 1920x1200 resolution
- Built-in Digital Audio card adds virtual 7.1 surround sound though S/PDIF port
- Space-saving upright slim design reduces cable clutter
- View up to three displays* simultaneously
- Hot swappable - add or remove most devices without rebooting the PC
- Easily and safely undock with undock button
Specifications: - Dimensions and weight: 1.8” x 3.1” x 8.75” ; 1.13 lb
- Ports: six USB 2.0, S/PDIF, Ethernet (10/100 LAN) , VGA, DVI, mic, headphone and lock slot
- In the box: One Toshiba dynadock, base plate, USB cable, AC Adapter and CD-ROM
Minimum System Requirements: - PC with 1.2GHz processor
- Windows® 7, Vista**or XP with SP1
- 512MB of RAM
- USB 2.0 port
- 30MB disk space
- CD-ROM drive
- 1-year limited warranty
* Only one monitor can be connected to the dynadock U ** Three displays include PC display, external display connected to the PC, external display connected to dynadock Note: dynadock neither provides power to run the laptop nor charge its battery
|