PA3627U-1ETC

Toshiba USB 2.0 4-Port Hub

Expand your computer's USB ports and connect up to 4 devices instantly

MSRP: $15.99
add to shopping bag

In Stock

Docking and Stands - PA3627U-1ETC Product Description

Overview

The Toshiba USB 2.0 4-Port Hub connects your USB devices, such as a mouse, keyboard, printer, and camera into one hub, helping to reduce cable clutter and saving you the hassle of re-connecting each cable every time you return to your desk. The unique triangle design saves space on your desk and gives you easy access to the USB ports. It easily attaches to your desk with gripping pads on the bottom or magnetized surface on one side to connect to metal surfaces.

The Toshiba 4-port hub has a high transfer rate of 480 Mbps and easy Plug-and-Play connectivity to your USB devices. It does not require an AC adapter, drivers or software. It lets you connect up to four USB peripherals at the same time - simply plug and play.

Features:
  • Simple Plug-and-Play connectivity - no need to reboot
  • Unique space-saving triangle shape fits easily on your desk
  • Easy front access to the USB ports
  • High transfer rate of 480 Mbps
  • Expand your capabilities - Connect up to 4 USB devices at the same time
  • No software, drivers or external power* needed
  • USB 2.0 connectivity and is backward compatible with USB 1.1
  • Compatible with any notebook and desktop PCs with a USB port
  • Attaches to the desktop with gripping pads or magnetized side
  • One year limited warranty
Specifications:
  • Port supported: Up to four USB ports (Ver. 2.0/1.1/1.0)
  • Transmit speed: 480 mbps (Max.)
  • Power: 110mA by PC (consumption); 500mA Max. for 4 ports (support)
  • Dimensions and Weight: 3.2" x 1.4" x 1.3"; 2.5 oz
  • Cable length: 60"
  • Connectivity: USB v. 2.0 (backward compatible with USB v1.1)
  • In the box: One Toshiba USB 2.0 4-Port Hub and warranty documentations Guide

*For USB devices that require higher levels of power, please connect the power adapter that came with the USB device you are trying to use before connecting to the USB Hub.

MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.

Toshiba

You are now leaving this site and being redirected to our partner CDW to complete your purchase.

Cancel Continue

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

We’re sorry. There was a problem transferring your shopping bag items to CDW.

Cancel Try Again

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

We’re sorry, the items in your shopping bag are currently unavailable from CDW.

ok

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.