PA3710U-1BTM

Toshiba Bluetooth™ V2.1+EDR USB Nano Adapter

Add Bluetooth v2.1+EDR capability to your PC

MSRP: $29.99

Wireless - PA3710U-1BTM Product Description

Overview

The Toshiba Bluetooth USB Nano Adapter adds Bluetooth connectivity to your PC enabling wireless communication with a wide variety of Bluetooth devices. The nano adapter is drastically smaller than other USB adapters and can be left in the USB port of your computer.

Bluetooth provides short-range wireless connectivity, even through walls and other obstacles, which makes communication between computers and peripherals easier than ever. The Toshiba Bluetooth USB adapter provides an easy way to add this powerful connectivity to PCs without native Bluetooth ports. It complies with the latest Bluetooth v2.1+EDR standards and supports wireless data transfers of 723Kbps at ranges up to 33 feet with the integrated internal antenna. It can connect up to 7 different Bluetooth-enabled devices and employs encryption and authentication protocols to ensure safe, secure communications. The adapter has low power requirements to preserve battery life in mobile computing environments. Installs quickly and easily to a PC with an available USB port.

Features:
  • Adds Bluetooth wireless capability to your PC
  • Bluetooth v2.1+EDR, Class 2 compliant with low power consumption
  • Small enough to be left in the USB port of your computer
  • Connect up to 7 different Bluetooth-enabled devices
  • Wireless communications within a radius of 33 feet (Max., Unobstructed)
  • Toshiba Bluetooth Stack v6.30.03 included
  • Support full speed USB v1.1 interface
Specifications:
  • Interface: USB Version 1.1 standard compliant
  • Bluetooth: V2.1+EDR (not conforming to V1.0b)
  • Transmit power class: Power Class 2
  • Power ratings: DC 5V; 48.7mA/5V power consumption (Max.)
  • Support Profiles: SPP, DUN, FAX, LAP, OPP, FTP, HID, HCRP, PAN, BIP, HSP, HFP, A2DP & AVRCP
  • One-year limited warranty
Notes:
  1. Range and connection speed varies by location and orientation of adapter, communication range, operating environment, performance of the other devices and factors
  2. This is the direct replacement for Toshiba USB Bluetooth Adapter (Part#: PA3405U-1BTM, PA3455U-1BTM and PA3624U-1BTM)
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.

Toshiba

You are now leaving this site and being redirected to our partner CDW to complete your purchase.

Cancel Continue

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

We’re sorry. There was a problem transferring your shopping bag items to CDW.

Cancel Try Again

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

We’re sorry, the items in your shopping bag are currently unavailable from CDW.

ok

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.