PA3717U-1ACA

Toshiba 120-Watt Global AC Adapter

Spare adapters make power access convenient wherever you go [PA3516U-1ACA, PA3290U-2ACA and PA3290U-3ACA Replacement]

MSRP: $76.49
Shop Online
Toshiba 120-Watt Global AC Adapter 1.67 out of 5.0 based on 106 user reviews. Average Customer Rating: 1.67 out of 5.0
Read Reviews (106)  | Write Reviews

Power - PA3717U-1ACA Product Description

Overview

This AC Adapter is the direct replacement for Toshiba 90W Global AC Adapter (Part: PA3516U-1ACA.) and Toshiba 120W Global AC Adapter (Part#: PA3290U-2ACA & PA3290U-3ACA)

A second AC adapter at home and/or at work makes power access convenient and tailored to your needs. Also keep one in your carrying case at all times and never be without an AC adapter when you travel. It enables you to keep your battery fully charged when you really need it most on the road.

The Toshiba Universal AC Adapter can be used with a wide range of Toshiba laptops and meets or exceeds the specifications of the AC adapter that shipped with your laptop. The universal 100/240 power input means you can use the AC Adapter around the world with the appropriate plug adapter for whatever country you are traveling to for business or pleasure.

Features:
  • Can be used around the world with the appropriate plug adapter.
  • Works on a wide range of Toshiba laptops
  • Meets or exceeds the specifications of the AC adapter that ships with your laptop
  • Spare adapters at home, work and for travel make power access convenient and tailored to your needs.
  • Backed by a limited one-year warranty with service and support available from Toshiba
  • Velcro strap attached to cord for easy cable management
  • Use as a spare or replacement for your original AC adapter
Specifications:
  • Power: 120V-240V/ 50-60Hz Frequency (Universal) input voltage, 19V x 6.3A output
  • Dimension & Weight: 6.0" x 2.5" x 1.4";1.49 lbs
  • RoHS, Efficiency level V, Energy Star compliant
  • Compatible with the following:
    • Toshiba Satellite:A35, A60, A65, A70, A75, A130, A135, A200, A205, A210, A215, A300, A305, A305D, A350, A350D, A355, A355D, A500, A505, A505D, A660, A660D, A665, A665D, E105, E205, L300, L300D, L305, L305D, L350, L355, L355D, L450, L455, L455D, L500, L500D, L505, L505D, L515, L515D, L550, L555, L555D, L630, L635, L640, L645, L645D, L650, L655, L655D, L670, L670D, L675, L675D, L730, L735, L735D, L740, L745, L745D, L750, L750D, L755, L755D, L770, L770D, L775, L775D, M200, M205, M300, M305, M305D, M500, M505, M505D, M640, M645, P200, P205, P205D, P300, P300D, P305, P305D, P500, P505, P505D, P740, P740D, P745, P745D, P750, P750D, P755, P755D, P770, P770D, P775, P775D, P850, P850D, P855, P870, P870D, P875, S850, S855, S855D, S870, S875, S875D, U300, U305, U400, U405, U405D, U500, U505;
    • Toshiba Satellite Pro: A200, A210, L300, L300D, L350, L450, L500, L510, L550, L630, L640, L670, L740, L770, M200, M300, U400, U500 series portable PCs
    • Toshiba QosmioF40, F45, F50, F55, F755, G55, X500-Q840S and X505 (except X505-Q86x, -Q87x, -Q88x & -Q89x) series AVPCs
    • Toshiba All-In-One Series: DX735, DX1210, DX1215, LX810, LX815, LX830 and LX835
  • In the box: Toshiba Global AC Adapter, power cord and documentation
  • One-year limited warranty
Available Accessories
Toshiba Zippered Cable Pouch
Toshiba Zippered Cable Pouch
MSRP: $7.99
Learn More
Toshiba Cord Tamers (5 Pack)
Toshiba Cord Tamers (5 Pack)
MSRP: $4.99
Learn More
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
KIRA
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Need Help Choosing A PC?
Laptop Finder
Desktop Finder
Computer Research Center
Hard Drives and Storage
Canvio Personal Cloud
Canvio Desk External Drives
Portable External Drives
Flash Storage
Internal Storage
Storage Finder
Accessories
dynadock®
Mobile Monitor
See All Accessories

Tablets »

Excite™ Tablets
Tablet Accessories
Tablet Finder

Televisions »

Cloud Televisions
LED Televisions
Shop Big Screen Televisions
Shop All Televisions
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Disc Players
Audio for Video
Camcorders
Electronics Accessories

Support »

Product Support
Drivers & Updates
Community Forum
Repair & Parts
Troubleshooting Assistant
How-to Videos & Articles
Warranty Information
Register My Product
Contact Toshiba Support
Partner Resources
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube