PA3743U-1ACA

Toshiba 30-Watt Global AC Adapter for Mini Notebook NB205/NB255/NB305/NB505 series and USB Mobile LCD Monitor

Spare adapters make power access convenient wherever you go

MSRP: $39.99
Shop Online
Toshiba 30-Watt Global AC Adapter for Mini Notebook NB205/NB255/NB305/NB505 series and USB Mobile LCD Monitor 2.60 out of 5.0 based on 4 user reviews. Average Customer Rating: 2.60 out of 5.0
Read Reviews (4)  | Write Reviews

Power - PA3743U-1ACA Product Description

Overview

A second AC adapter makes power access convenient wherever you go. Keep one in your carrying case at all times and never be without power when you travel. It enables you to keep your battery fully charged when you need it the most.

The Toshiba Global AC Adapter can be used with Toshiba's USB Mobile LCD Monitor (Part#: PA3923U-1LC3), Mini Notebook NB205, NB255, NB305 & NB505 series and meets the specifications of the AC adapter that shipped with your mini notebook. The universal 100/240 power input means you can use the AC Adapter around the world with an appropriate plug adapter for whatever region you are traveling to. It is lightweight and smaller in form factor, ideal for taking on the road. Get an extra AC Adapter to be kept at home or in the office.

Features:
  • Can be used around the world with the appropriate plug adapter
  • Meets the specifications of the AC adapter that ships with your Mini Notebook
  • Spare adapters make power access convenient at home and/or at work
  • Backed by a limited one-year warranty with service and support available from Toshiba
  • Velcro strap attached to cord for easy cable management
Specifications:
  • Dimension & Weight: 3.7” x 1.7” x 1.1”; 0.38 lb
  • Power: 100-240V/ 50-60Hz Frequency (Universal) Input voltage; DC 19V x 1.58A Output
  • AC Power Cable: Two-prong type, 6.5 feet long (2m), with Velcro cord management
  • Compatible with Toshiba Mini Notebook NB205, NB255, NB305 and NB505 series series portable computers and Toshiba 14” USB Mobile LCD Monitor (Part#: PA3923U-1LC3 and PA3923U-2LC3)
  • One-year limited warranty
Available Accessories
Toshiba Zippered Cable Pouch
Toshiba Zippered Cable Pouch
MSRP: $7.99
Learn More
Toshiba Cord Tamers (5 Pack)
Toshiba Cord Tamers (5 Pack)
MSRP: $4.99
Learn More