PA3778U-1PRP

Toshiba dynadock® V USB Docking Station

Put less on the desk-and more in your life

MSRP: $109.99
Toshiba dynadock® V USB Docking Station 1.81 out of 5.0 based on 26 user reviews. Average Customer Rating: 1.81 out of 5.0
Read Reviews (26)  | Write Reviews

Available at ToshibaDirect.com
( Usually ships in 1-2 business days )
Add to Cart

Docking and Stands - PA3778U-1PRP Product Description

Overview

Now you can multi-task like a pro at a fraction of the price! The Toshiba dynadock® V, Universal USB Docking Station, links all your devices to your PC with one USB cable. No need to plug in multiple cables every time you return to your desk.

With a built-in HD Digital Video card to connect an extra VGA or DVI monitor* with resolution up to 1920x 1080, the dynadock V enables you to view up to three displays** simultaneously. You can also increase your comfort by adding full sized keyboard, mouse, speakers, printers, external hard drives and more and stay mobile by disconnecting it all with one cable.

Never be out of power with Toshiba's Sleep-and-Charge front USB port, you can charge your MP3 player or cell phone without your laptop turn on. Increase your productivity and multi-tasking ability by adding a HD monitor to work with multiple social networking sites, instant messaging, spreadsheets, side-by-side document viewing or big screen entertainment. It is compatible with any Windows®-based PC with a USB 2.0 connection. Reduce the clutter and save your desktop space with the sleekest and smallest dynadock® yet.

Features:
  • One cable connection from your PC to all your devices
  • Built-in HD Digital Video card supports up to 1920 x 1080 resolution or 16/32 bit color
  • Provides four USB 2.0 ports—one front Sleep-and-Charge USB port supplying power even if PC is off.
  • Space-saving upright slim design reduces cable clutter on your desk space
  • Ability to view up to three displays simultaneously**
  • Hot swappable – add or remove most devices without rebooting the PC
  • Headphone and microphone jack for VoIP or voice instant messaging
  • Universal compatibility with all Windows-based PCs, including Windows 7 and Vista 32 or 64 bit
Specifications:
  • Ports & Indicators:
  • Front: Power LED, USB Activity LED, USB 2.0 port, Line In & Line Out.
  • Back: 10/100 LAN, three USB 2.0 port, DVI-I USB In and DC In
  • Side Panel: Cable lock slot
  • Dimensions & Weight: 3” D x 1.31” W x 6.13” H; 9.9 oz
  • One-year limited standard warranty
In the box:
  • Toshiba dynadock V USB Docking Station, Base Plate, USB 2.0 Cable, AC Adapter, DVI-I to VGA adapter, CD (User's Manual, drivers and utility), Quick Start Guide and warranty booklet

**Only one monitor at a time can be connected to the dynadock V
**Three displays include PC display, external display connected to the PC, external display connected to dynadock