PA3871U-1ETB

Toshiba Wireless 2.4Ghz Keyboard and Nano Mouse Combination

Sets a standard for comfort and dependability

MSRP: $49.99
Shop Online
Toshiba Wireless 2.4Ghz Keyboard and Nano Mouse Combination 2.14 out of 5.0 based on 6 user reviews. Average Customer Rating: 2.14 out of 5.0
Read Reviews (6)  | Write Reviews

Mice, Keyboards and Pens - PA3871U-1ETB Product Description

Overview

 Eliminate the cable mess on your desk with the Toshiba Wireless Keyboard & Mouse Combo. The fast 2.4GHz wireless connection and nano receiver USB interface get you up and running in no time. The nano receiver controls both the keyboard and mouse and is small enough to be left in the laptop USB port or easily stored inside the built-in compartment in the mouse when not in use.

Though the keyboard has small footprint, it has a full-size QWERTY keyboard with separate directional keys and a 17-key numeric keypad. It features high-quality data markings to ensure the symbols and letters won’t wear away over the life of the product. There are also hot keys to control select Windows® function along with play/pause and volume up/down. The height adjustable feet gives you the right angle for comfortable typing.

The Wireless Optical Mouse sets a standard for comfort and dependability and is great for both home and business users for amazing performance.  Experience dependable accuracy with smooth cursor action by using the1600 DPI resolution or slow down the action and select 1200 DPI.  Work comfortably all day whether you're right-handed or left-handed with the balanced and weighted design.

Both the keyboard and mouse have a low battery indicator to help prevent those unpleasant surprises should the battery need replacement. In addition, batteries are included for both devices making setup a snap. The wireless keyboard & mouse combo can be connected directly to your laptop and is ideal for use with all port replicators, USB hubs and docking devices for laptops, Netbooks and Tablets.

Features:

Keyboard:

  • Nano receiver controls both the keyboard and mouse to your computer or docking device
  • Full-size keyboard with a ‘raised tile’ keycaps, touch and feel
  • Media buttons controls play/pause, volume up/down
  • Separate directional and numeric keys
  • Windows® "Start" and pull-down menu hot keys
  • Eliminates bothersome clicking noise with advanced, sound-silencing technology
  • Adjustable keyboard height
  • High-quality data markings prevents fading/wearing of letters and symbols
  • Low battery indicator warns you when batteries need to be replaced
Mouse:
  • DPI optical sensor adjustable from 1200 to 1600 dpi
  • Nano receiver is small enough to be left in the USB port or stored easily inside the built-in compartment when not in use
  • Arched shape provides support for your hand in a natural, comfortable position
  • Features convenient scroll wheel and programmable buttons
  • Precise cursor movement and accuracy without the wires
  • Low battery indicator warns you when batteries need to be replaced
  • Symmetrical shape lets you use either the right or left hand

Specifications:

Keyboard/Mouse:

  • Interface: Wireless RF 2.4 GHz (Radio Frequency)
  • Range: up to 33 feet (10 meters)
  • Connection: USB (1.1/2.0) Nano Receiver
  • Battery: Low battery indicator

Keyboard:

  • 104-key keyboard with 3 media buttons
  • 87-key QWERTY format with separate directional keys
  • 17-key Numeric keypad
  • 3 Media buttons

Mouse:

  • Nano wireless optical mouse
  • 3-Buttons: Left, Right, Scroll-wheel
  • Resolution: 1600/1200 DPI
  • In the box: Toshiba Wireless keyboard, Wireless mouse, nano receiver, (4) AAA batteries and documentation
  • One-year limited warranty


Detailed Product Specs

  • Connectivity : Wireless