PA3923U-2LC3

Toshiba 14-inch USB Mobile LCD Monitor - Matte Finish

Ultra-portable monitor.

MSRP: $199.99
Shop Online
Toshiba 14-inch USB Mobile LCD Monitor - Matte Finish 4.60 out of 5.0 based on 5 user reviews. Average Customer Rating: 4.60 out of 5.0
Read Reviews (5)  | Write Reviews
Energy Star : Energy Star Logo

Monitors - PA3923U-2LC3 Product Description

Overview

The Toshiba 14” USB-powered Mobile LCD Monitor is ideal for adding an additional screen to any Windows-based laptop at work, school or home. Featuring a 14-inch diagonal widescreen display with up to 1366x768 HD resolutions, it provides clear and crisp images as a laptop's LCD. Weighing only 2.8 pounds and less than 1” thick, this ultra-portable monitor is designed to fit in most laptop bags. Both the monitor's power and video are powered via USB, eliminating the need to carry an AC adapter or video cable.

The Toshiba Mobile Monitor allows business travelers and students to conduct on-the-spot presentations and share content without the need for a bulky projector or crowd around a laptop screen. It can also be used as an additional display in extended mode for serious on-the-go multitasking. The Mobile Monitor includes a protective black vinyl carrying case, which quickly folds into an adjustable stand that can be set to various viewing levels and also deftly houses the monitor's included USB Y cable.

Features:

  • Sleek, lightweight and portable design at only 2.8 lbs
  • Travel-friendly at about the size of a slim 14” laptop
  • 14” LCD screen with 1366 x 768 HD Resolution
  • Powered via USB for easy setup and use (optional AC adapter sold separately)
  • Video through USB, no VGA/DVI/HDMI video cable required
  • Energy Star 5.0 compliant and DisplayLink certified
  • Hybrid carry case/stand included
  • Easy adjust brightness control buttons
  • Microsoft Windows® 8, Windows 7, Vista® or XP (32-bit with SP2/SP3) OS compatible

Note: Updated drivers may be required. To find the latest available drivers, please visit http://pcsupport.toshiba.com/mobilemonitors

Specifications:

Panel

  • Type: 14” LCD Mobile Monitor
  • Viewable Image Area: 14” Diagonal
  • Max. Native Resolution: 1366 x 768
  • Brightness*: Up to 220 nits (cd/m2)
  • Contrast Ratio: 400:1
  • Response Rate: 16ms
  • Display Color: 256,000

Front Panel Controls

  • Power Button: On/Off and for Power Save mode
  • Brightness Up Button: Increase brightness of LCD monitor
  • Brightness Down Button: Decrease brightness of LCD Monitor

Video Input

  • Input Signal: USB cable (included)

Power Input

  • Standard Power Supply: USB cable (included)
  • Max Power Supply: AC Adapter (sold separately)
  • AC Adapter Voltage: 100 - 240V AC, 50/60 Hz

Other:

  • Dimensions & Weight: 13.4” W x 9.4” H x 0.6”D; 2.8 lbs
  • Color: Matte Black
  • In the Box: One Toshiba Mobile LCD monitor, Cover, USB Y cable, CD-ROM and documentation
  • One-year limited warranty

*220 nits (cd/m2) is max brightness when using optional AC adapter (Part#:PA3743U-1ACA)



Detailed Product Specs

  • Display Size : 14.0" widescreen