PA3927U-1PRP

Toshiba dynadock® U3.0 Universal USB 3.0 Docking Station

Connect to all your computer devices with one USB cable quickly and easily!

MSRP: $179.99
Now: $165.99

In Stock

add to shopping bag

Docking and Stands - PA3927U-1PRP Product Description

Overview


Expand your computer's potential with the dynadock® U3.0, the universal docking station that links all your electronic devices to your laptop with just one single USB 3.0 cable. Now with one simple cable connection to your computer, you can access to large screen displays, stereo speakers, external hard drive, optical drive, printer, full-size keyboard and mouse. Surf the Internet while you listen to music, check your email and social networking accounts, watch streaming videos, write a paper, work on a presentation, or whatever else you can imagine!

The dynadock U3.0 has a built-in HD digital video card supporting dual display output. Connect one or two external displays with resolution up to 2048 x 1152 each. View up to 3 displays simultaneously (including your laptop screen). 3.5mm audio ports or the HDMI™ out port can also pump out 5.1 surround sound, providing a true multimedia experience.

Virtually any brand of Windows®-based computer with a USB 3.0 or 2.0 port is compatible with the dynadock U3.0. Check out www.dynadock.com for the latest updated Windows® software drivers, support and product information.

Features:

  • One simple USB 3.0 cable connection from your laptop to all your accessories
  • Built-in video card supports two displays up to 2048 x 1152 resolution
  • HDMI™ out port built-in for Full 1080 HD video and gaming
  • 5.1 channel surround sound through HDMI™ or 3.5mm audio ports
  • Six USB ports
  • Two easy access front USB 3.0 “always on” Sleep & Charge ports
  • Fast USB 3.0 data transfer speed to USB 3.0 external storage devices
  • Universal compatibility with all Windows®-based computers

Specifications:

  • Dimensions & Weight: 4.5” W x 5.1” D x 9.3” H (with base); 1.19 lb (with base)
  • Ports & indicators:
    • Front panel:
    • Power Light
    • USB status Light
    • 2 x “Always On” USB 3.0 ports (Sleep & Charge)
    • 3.5mm Line-in (microphone/headset)
    • 3.5mm Line-out (headphone/headset/speakers)
  • Back panel:
    • 3 x 3.5mm Line-out (5.1 surround sound speakers)
    • 2 x USB 3.0 ports
    • 2 x USB 2.0 ports
    • Gigabit Ethernet/Network port
    • HDMI™ out port
    • DVI-I out port (DVI to VGA adapter included)
    • USB 3.0 Connector (to PC)
    • DC in (for power)
  • Side panel: Security Lock Slot

System Requirements:

  • 1.6GHz or higher processor. Intel® Pentium®/Celeron® family, or AMD K6®/AMD Athlon™/AMD Duron™ family, or compatible processor recommended (Intel® Core™ 2 Duo 1.4 GB or higher processor recommended for optimal performance)
  • Microsoft Windows 8, Window® 7, Vista® or XP (32-bit with SP2/SP3) OS
  • 1GB memory or higher (2GB or higher recommended)
  • USB 3.0 or 2.0 port (3.0 recommended for optimal performance)
  • 50 MB of available hard disk space
  • CD-ROM drive (or Internet access to download driver)
  • One-year limited warranty

In the box:

  • One Toshiba dynadock U3.0
  • Base plate
  • USB 3.0 cable (3 ft)
  • AC Adapter w/power cord
  • DVI to VGA Adapter
  • CD-ROM & documentation
Note: dynadock neither provide power to run the laptop or charge its battery
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.

Toshiba

You are now leaving this site and being redirected to our partner CDW to complete your purchase.

Cancel Continue

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

We’re sorry. There was a problem transferring your shopping bag items to CDW.

Cancel Try Again

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

We’re sorry, the items in your shopping bag are currently unavailable from CDW.

ok

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.