PA3959U-1ETB

Toshiba Wireless Keyboard - Android™ Optimized

Natural full-size keyboard for your Tablet!

MSRP: $41.99
Shop Online
Toshiba Wireless Keyboard - Android™ Optimized 4.00 out of 5.0 based on 6 user reviews. Average Customer Rating: 4.00 out of 5.0
Read Reviews (6)  | Write Reviews

Tablet Accessories - PA3959U-1ETB Product Description

Overview

Love your tablet but miss having a full-size keyboard? Look no further, the Toshiba Android™ optimized Wireless Keyboard is here! At approximately half a pound and only 0.35” thick, this Bluetooth® Keyboard is made to complement your tablet in size and weight to go everywhere with you. Now you can have the convenience of a full-size keyboard at home, in the office, at a café, in the classroom, or virtually anywhere you choose to use your tablet.

The Toshiba Android Bluetooth Keyboard features 80 full-size raised tile keys; including 17 Android™ optimized hotkeys. Now you can surf the web, check emails, look up contacts and calendar, or simply head back to homepage anytime with the touch of a button. The keyboard also includes quick access to audio controls, so that you can quickly play, stop, skip, and adjust volume.

Other features include a long-life built-in lithium polymer battery, easy Bluetooth® connectivity, and LED lights for pairing as well as staying aware of your battery life. When it is time to recharge, simply plug your keyboard into a full-size USB port (tablet, PC, etc.) with the included micro USB cable, and your battery will be fully charged in no time.

Features:

  • Easy connectivity for ultra-portability and convenience
  • Slim and lightweight design, only 0.35” thick and 0.57 lbs
  • Bluetooth® wireless connectivity
  • Universally compatible with any Android™ 3.0 device or above as well as Windows® XP*, Windows Vista®, Windows® 7 and 8* OS
  • 80 full-size raised tile keys
  • Includes 17 Android™ Optimized hotkeys
  • Built in USB rechargeable lithium polymer battery provides long lasting battery life
  • Low power/charging red LED indicator
  • Power on/pairing blue LED indicator

Specifications:

  • Safety/EMC Standards Approvals
    • Safety: RoHS
    • EMC: FCC,C-tick
  • Compliance
    • USB 2.0 compliant keyboard with ultra-low power consumption
    • RoHS compliant, Toshiba Green Procurement Requirements
  • Wireless Connectivity
    • Interface: Bluetooth®
    • Wireless working distance: up to 10 meters unobstructed
  • Compatibility: Compatible with Tablets running Android™ Honeycomb 3.0 and above, Windows® XP*, Windows Vista®, Windows® 7*
  • Weight & dimensions: 0.57 lbs; 10.3” W x 0.35” H x 5” D
  • In the box:
    • Toshiba Bluetooth Keyboard w/rechargeable battery
    • micro USB to USB cable
    • Documentation
  • One-year limited warranty

*Keyboard is optimized for Android™, therefore not all hotkeys may function in the Windows® environment