PA3966U-1EAS

Toshiba Back Cover for Toshiba's Thrive™ 10-inch Tablet - Silver Sky

Personalize your Toshiba Thrive 10” Tablet with colors!

MSRP: $3.74
Shop Online
Toshiba Back Cover for Toshiba's Thrive™ 10-inch Tablet - Silver Sky 5.00 out of 5.0 based on 1 user reviews. Average Customer Rating: 5.00 out of 5.0
Read Reviews (1)  | Write Reviews

Tablet Accessories - PA3966U-1EAS Product Description

Overview

Stand out from the crowd with a colorful rubberized back cover for your Toshiba Thrive™ 10-inch Tablet. Now you can personalize with your choice of five vibrant colors: Silver Sky, Blue Moon, Green Apple, Raspberry Fusion and Lavender Bliss. Each cover is user-interchangeable and designed exclusively for your Toshiba 10” Tablet with a slip-resistant easy grip surface. Look good and feel confident now!

Features:

  • Personalize your tablet with preferred vibrant color back
  • Easy user-interchangeable
  • Slip-resistant easy grip surface
  • Custom design for your Toshiba 10” Thrive™ Tablet

Specifications:

  • Dimensions & Weight: 7” W x 10.7” L x 0.5” D; 2.8 oz
  • RoHS compliant
  • Compatibility: Compatible with Toshiba 10” Thrive™ Tablet
  • In the box: One Toshiba Tablet Colored Back Cover
  • One-year limited warranty


Detailed Product Specs

  • Screen Size Compatibility : 10.1 inch and under
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
KIRA
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Need Help Choosing A PC?
Laptop Finder
Desktop Finder
Computer Research Center
Hard Drives and Storage
Canvio Personal Cloud
Canvio Desk External Drives
Portable External Drives
Flash Storage
Internal Storage
Storage Finder
Accessories
dynadock®
Mobile Monitor
See All Accessories

Tablets »

Excite™ Tablets
Tablet Accessories
Tablet Finder

Televisions »

Cloud Televisions
LED Televisions
Shop Big Screen Televisions
Shop All Televisions
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Disc Players
Audio for Video
Camcorders
Electronics Accessories

Support »

Product Support
Drivers & Updates
Community Forum
Repair & Parts
Troubleshooting Assistant
How-to Videos & Articles
Warranty Information
Register My Product
Contact Toshiba Support
Partner Resources
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube