PA5037U-1M4G

Toshiba PC3-12800 DDR3-1600MHz Computer Memory Module - 4GB

Improve overall performance of your PC.

MSRP: $39.99
Shop Online
Toshiba PC3-12800 DDR3-1600MHz Computer Memory Module - 4GB 3.50 out of 5.0 based on 2 user reviews. Average Customer Rating: 3.50 out of 5.0
Read Reviews (2)  | Write Reviews

Memory - PA5037U-1M4G Product Description

Overview

Adding more RAM memory to your computer will give you a significant gain in system performance, quicker boot-up and the ability to run multiple programs simultaneously. When you need to increase your RAM memory, get the same Toshiba memory modules that were installed in your computer.  Toshiba memory is designed and tested to ensure optimal compatibility with Toshiba laptop and All-in-One computers.

Based upon your needs and the types of applications you use on your computer, including the configuration of your devices and peripherals, the amount of memory needed will vary. The more power you expect from your computer the more memory you’ll need. Installing the maximum amount of memory in the slots will give you the best overall system performance. If you have an older computer, adding some RAM memory can help lengthen the life of your computer before replacing it with a new one.

Features:

  • Increase your computer’s performance with extra memory
  • The same modules installed in your computer's at the factory
  • More memory can actually increase your battery life
  • Allows more multitasking which saves time and hassle
  • Custom designed for your specific Toshiba notebook and All-in-One model.
  • Toshiba tested, guaranteed 100% system compatibility and reliability
  • Backed by a limited warranty with renowned Service and Support from Toshiba
  • Adding more memory is one of the least expensive ways to help boost overall system performance

Specifications:

  • Maximum data transfer rate of up to 12800 MB/second* (Max.)
  • Memory Clock: 200 Mhz
  • Cycle Time: 5 ns
  • I/O bus clock: 800 Mhz
  • Data rate: 1600 MT/s
  • Module Name: PC3-12800
  • Peak transfer rate: 12800 MB/sec
  • Dimensions & Weight: 2.67” x 1.26” x 0.12”; 8 gram
  • One-year standard limited warranty

NOTES:
* Data transfer rates vary and are often less than the maximum possible.
** DDR3 modules are compatible when mixed with lower speed DDR3 modules, but will default to the lower speed.

MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
KIRA
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Need Help Choosing A PC?
Laptop Finder
Desktop Finder
Computer Research Center
Hard Drives and Storage
Canvio Personal Cloud
Canvio Desk External Drives
Portable External Drives
Flash Storage
Internal Storage
Storage Finder
Accessories
dynadock®
Mobile Monitor
See All Accessories

Tablets »

Excite™ Tablets
Tablet Accessories
Tablet Finder

Televisions »

Cloud Televisions
LED Televisions
Shop Big Screen Televisions
Shop All Televisions
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Disc Players
Audio for Video
Camcorders
Electronics Accessories

Support »

Product Support
Drivers & Updates
Community Forum
Repair & Parts
Troubleshooting Assistant
How-to Videos & Articles
Warranty Information
Register My Product
Contact Toshiba Support
Partner Resources
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube