x
Toshiba

You are now leaving this site and being redirected to our partner CDW to complete your purchase.

Cancel Continue

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

The product chosen for purchase is no longer available. Check out our other business-class laptops that can meet your business needs.

Toshiba

We’re sorry. There was a problem transferring your shopping bag items to CDW.

Cancel Try Again

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

We’re sorry, the items in your shopping bag are currently unavailable from CDW.

ok

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

PA5116U-2PRP

Toshiba Hi-Speed Port Replicator III+ (120W)

Port Replicator for A30, A40, A50, Z30, Z40, Z50 series laptops

MSRP: $199.99
Now: $189.99

Ships in 3-5 days

add to shopping bag

Docking and Stands - PA5116U-2PRP Product Description

Overview

Maximize your productivity with the Toshiba Hi-Speed Port Replicator III. Compatible with selected Portégé® and Tecra® laptops, you can quickly and effortlessly connect to your desktop environment in one simple connection.

With its simple one-touch docking connection, the Hi-Speed Port Replicator III eliminates the hassle of connecting multiple cables every time you get back to your desk while providing fast access to your keyboard, mouse, printer, backup drives, etc. Connect up to two additional monitors; with one external monitor through HDMI or DisplayPort; and a second external monitor through DisplayPort, DVI-D, or VGA. Power is also provided through the port replicator to charge the batteries on your laptops while docked. It even supports the extended capacity battery (sold separately on some models).

The Toshiba Hi-Speed Port Replicator III also includes a 120W AC adapter, enabling you to leave the port replicator plugged in at all times while eliminating the need to unplug the AC adapter whenever you undock your notebook.

This model replaces PA5116U-1PRP.

Product Features

  • Includes four USB 3.0 ports for high data transfer rate and greater functionality
  • Supports select 13”, 14” and 15” laptops
  • Easy one-touch connection to your desktop environment eliminates the need to reconnect cables
  • Supports warm docking/undocking and Wake-On LAN and Wake Up USB
  • Built-in Security Lock Slot helps secure your notebook PC and Hi-Speed Port Replicator III with optional cable lock
  • Includes 120W AC adapter eliminating the need to unplug whenever you undock.
  • Accommodates extended capacity battery, no need to remove it when you dock
  • Connect two additional monitors with variety of video ports (VGA, DisplayPort, HDMI or DVI)
  • System switch with one-touch disconnect button
  • Compatible with:

  • Portégé A30, A30, R30 & Z30 series laptops
  • Tecra A40, A50, Z40 & Z50 series laptops
  •  

    Part Information

    Part Number: PA5116U-2PRP
    Product Name: Toshiba Hi-Speed Port Replicator III+ – 120W
    Color: Black
    Warranty: One (1) Year Standard Limited
    Product Dimensions (w x d x h): 380.9 x 149 x 31.5 mm, 15.0 x 5.9 x 1.2 in, 3.4 x 1.4 x 1.0 in
    Product Weight: 750 g or 26.5 oz


    MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.