x
Toshiba

You are now leaving this site and being redirected to our partner CDW to complete your purchase.

Cancel Continue

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

The product chosen for purchase is no longer available. Check out our other business-class laptops that can meet your business needs.

Toshiba

We’re sorry. There was a problem transferring your shopping bag items to CDW.

Cancel Try Again

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

We’re sorry, the items in your shopping bag are currently unavailable from CDW.

ok

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

PA5181U-1ACA

Toshiba 120-Watt Global AC Adapter

Spare adapters make power access convenient wherever you go

Now: $95.99

In Stock

add to shopping bag

Power - PA5181U-1ACA Product Description

Overview

A second AC adapter at home and/or at work makes power access convenient and tailored to your needs. Also keep one in your carrying case at all times and never be without an AC adapter when you travel. It enables you to keep your battery fully charged when you really need it most on the road.

The Toshiba Global AC Adapter can be used with select Toshiba notebooks and meets or exceeds the specifications of the AC adapter that shipped with the notebook.

The universal 100/240V power input means you can use the AC Adapter around the world with the appropriate plug adapter for whatever country you are traveling to for business or pleasure.

For full laptop compatibility see our AC Finder

Features:

  • Can be used around the world with the appropriate plug adapter
  • Works on a wide range of Toshiba laptops
  • Meets or exceeds the specifications of the AC adapter that ships with your laptop
  • Spare adapters at home, work and for travel make power access convenient and tailored to your needs
  • Backed by a limited one-year warranty with service and support available from Toshiba
  • Velcro strap attached to cord for easy cable management
  • Use as a spare or replacement for your original AC adapter

Specifications:

  • Power: 120V-240V/ 50-60Hz Frequency (Universal) input voltage, 19V -- 6.32A output
  • AC Power Cable: Two-prong type, 6.0 feet long with Velcro cord management
  • DC-IN plug: Single barrel
  • Dimension & Weight: 6.1" x 2.6" x 1.4";1.22 lbs
  • Environmental: RoHS compliant
  • Compatible with:
    • For full laptop compatibility see our AC Finder at here
  • In the box: Toshiba Global AC Adapter, power cord and documentation
  • One-year limited warranty

Notes: This AC Adapter is the direct replacement for Toshiba 90W Global AC Adapter (Part#; PA3516U-1ACA.) and Toshiba 120W Global AC Adapter (Part#s: PA5083U-1ACA, PA3290U-2ACA, PA3290U-3ACA and PA3717U-1ACA)

MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.