x
Toshiba

You are now leaving this site and being redirected to our partner CDW to complete your purchase.

Cancel Continue

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

The product chosen for purchase is no longer available. Check out our other business-class laptops that can meet your business needs.

Toshiba

We’re sorry. There was a problem transferring your shopping bag items to CDW.

Cancel Try Again

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

We’re sorry, the items in your shopping bag are currently unavailable from CDW.

ok

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

PA5212U-1BRS

Toshiba Primary Li ION Battery Pack, Black

Don't get caught without power! Compatible with Portége® A30-C, Portége® A30-D, Tecra® A40-C, Tecra® A40-D, Tecra® A50-C, Tecra® A50-D, Tecra® C40-C, Tecra® C40-D, Tecra® C50-C and Tecra® C50-D series laptops

MSRP: $99.99

Power - PA5212U-1BRS Product Description

Overview

Overview
The Toshiba Primary Battery Pack is a 4-cell, rechargeable, Lithium Ion battery designed to work with select Toshiba series portable computers. Take your office on the road without sacrificing performance, productivity or convenience with Toshiba Notebook battery packs. Battery power gives you the ability to use your computer around the house, on campus, in the office, and when you travel either on business trips or vacation. Enhanced battery life helps you stay connected and be productive wherever your work takes you. Used as either a spare or replacement battery, this battery pack meets or exceeds the specifications of the original battery that came with your notebook.

Product Features

  • Snaps in and out of the battery slot in seconds
  • Genuine Toshiba quality and reliability
  • Extend the life of your Toshiba notebook while on the road!
  • Take your office on the road without sacrificing performance, productivity or convenience.
  • Meets or exceeds the specifications of the original battery that came with the notebook
  • An additional battery pack provides extended power to work and play without worries
  • Get a spare to extend the battery life on the go for lengthy meetings, on campus and flights.

Product Specifications

  • Capacity: 14.8V ~ 45Wh
  • Number of battery cells: 4
  • Dimensions: 10.75” x 1.2” x 0.8”
  • Weight: 7.8oz / 0.5lbs
  • Compatibility: Compatible with Portége® A30-C, Portége® A30-D, Tecra® A40-C, Tecra® A40-D, Tecra® A50-C, Tecra® A50-D, Tecra® C40-C, Tecra® C40-D, Tecra® C50-C and Tecra® C50-D series laptops
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.