x
Toshiba

You are now leaving this site and being redirected to our partner CDW to complete your purchase.

Cancel Continue

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

The product chosen for purchase is no longer available. Check out our other business-class laptops that can meet your business needs.

Toshiba

We’re sorry. There was a problem transferring your shopping bag items to CDW.

Cancel Try Again

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

We’re sorry, the items in your shopping bag are currently unavailable from CDW.

ok

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

PA5217U-1PRP

Toshiba dynadock® 4K Universal USB 3.0 docking station

Universal USB 3.0 docking station with Ultra HD 4K output.

MSRP: $199.99
Now: $185.99

In Stock

add to shopping bag

Docking and Stands - PA5217U-1PRP Product Description

Overview


Overview
Expand your laptop’s potential—and your visual delight—with the dynadock® 4K universal docking station. Now, with just a single USB 3.0 connection, your portable PC can output stunning Ultra HD 4K resolution to an external 4K TV or monitor, ensuring you’ve got the most vibrant visuals around. Dynadock® 4K also boosts everyday productivity by connecting mobile PCs to peripherals, printers and essential tools like external USB drives, full-size keyboards, mice and headphones. Featuring Ethernet connectivity, easy-access audio jacks and six USB 3.0 ports—including two with USB Sleep & Charge functionality1— this versatile docking station provides everything you need to stay productive, entertained and moving at the speed of business.

In addition, the dynadock® 4K includes six USB 3.0 ports, two of them are positioned in front with “Always On” Sleep & Charge feature that can charge your USB powered devices like phone or tablet* even if your PC is off or disconnected., Ethernet connectivity and easy access front-side 3.5mm audio in and out jacks for headphones, microphone, headset or speakers. As a bonus, the upright slim design saves precious desk space or can be used horizontally without the base providing fast access to a true desktop environment.

Docking and undocking is easy. Just plug in the one USB 3.0 cable from the dynadock to any USB 3.0 or USB 2.0 port on your laptop and your display(s) and accessories will be activated in seconds. To undock, simply unplug the one cable and go!

Virtually any brand of Windows®-based computer with a USB 3.0 or USB 2.0 port is compatible with the dynadock 4K and it works with Microsoft® Windows 8.1, 8.0, and Windows ® 7. Check out www.dynadock.com for the latest updated Windows® software drivers, support and product information.

Product Features
One simple USB 3.0 connection from your laptop enables 4K display output and all your essential peripherals for maximum convenience.

  • Built-in video card supports one 4K display (up to 3840 x 2160) via DisplayPort™ or HDMI®.
  • Dual display mode resolution is supported (up to 2048 x 1152) via DisplayPort™ or HDMI® and DVI-I used simultaneously.
  • DVI-I out port supports resolution up to 2048 x 1152.
  • Stereo sound through HDMI®, DisplayPort™ or 3.5mm audio out port.
  • Six (6) USB 3.0 ports provide maximum productivity.

  • Two easy-access front ports provide “always on” USB Sleep & Charge1 capability to charge your phone, camera or MP3 player even while your PC is off.

    Super Speed USB 3.0 and USB 2.0 compatibility provides fast performance and convenience, too.

    Versatility of a space-saving upright or horizontal slim design reduces cable clutter on your desk space.

    Universal compatibility with Windows® based PC brands

    Mac OS® X supported driver available4, too

    Product Specifications
    Physical ports/indicators on the dynadock® 4K:

    • FRONT Panel
      • Power Light
      • USB Status Light
      • Two (2) “Always On” USB 3.0 ports (Sleep & Charge)
      • 3.5mm Line in (microphone/headset)
      • 3.5mm Line out (headphone/headset/speakers)
    • BACK Panel
      • Four (2) USB 3.0 ports
      • Gigabit Ethernet/Network port
      • HDMI™ out port
      • DisplayPort out port
      • DVI-I out port
      • USB 3.0 Connector (to PC)
      • DC in (for power)
    • SIDE Panel
      • Security Lock Slot

    • Video resolution:
      • Up to 3840 x 2160 (30p) through DisplayPort or HDMI to a single external monitor
      • Up to 2048 x 1152 (60p) through DVI port and DisplayPort or HDMI port in dual monitor output mode
    • Safety/EMC Standards Approvals
      • FCC, cUL, C-Tick, NOM/NYCE, IRAM
    • Compliance
      • Compatible with Windows® 10, 8.x, and 7, Mac OS driver available from Displaylink4, DisplayLink Certified, RoHS compliant, Toshiba Green Procurement Requirements

    System Requirements

    • 2.0GHz or higher x86 or compatible processor. (Intel® Core™ i7 2.0 GB or higher processor recommended for optimal performance)
    • 4GB memory or higher (8 GB or higher recommended for optimal performance)
    • USB 3.0 or 2.0 port (3.0 recommended for optimal performance)
    • 50 MB of available disk space on a 7200 rpm Hard Disk drive or a Solid State Disk (SSD) drive
    • Internet access to support.toshiba.com to download driver installation software
    • Operating System:
    • Microsoft® Windows 10, 8.x, Windows® 7
      • 32-bit edition or 64-bit edition

    • Power requirements: Input: AC 100-240V / PA5177U-1ACA (19v, 2.37A)
  • MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.