Toshiba

You are now leaving this site and being redirected to our partner CDW to complete your purchase.

Cancel Continue

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

The product chosen for purchase is no longer available. Check out our other business-class laptops that can meet your business needs.

Toshiba

We’re sorry. There was a problem transferring your shopping bag items to CDW.

Cancel Try Again

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

We’re sorry, the items in your shopping bag are currently unavailable from CDW.

ok

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

PA5224U-1ETB

Toshiba USB Optical Mouse U55

Precise cursor movement and accuracy on virtually any surface

MSRP: $12.99
Now: $11.99

Ships in 5-7 days

add to shopping bag

Mice, Keyboards and Pens - PA5224U-1ETB Product Description

Overview

Overview
The Toshiba USB Mouse U55 features Blue LED high-definition optical technology precision at an affordable price. Enjoy responsive control and accurate text selection with 1600 DPI high-resolution optical sensor. With its ambidextrous design, the U55 mouse is comfortable for right-handed and left-handed users. Compact in size, with amazing performance on any surfaces, it is great for both home use and business travel.

Product Features

  • Blue LED optical technology
  • Smooth tracking and precise navigation with 1600 dpi optical resolution
  • USB connectivity
  • Comfortable to use
  • Scroll wheel
  • Ambidextrous design for both right and left handed users

System Requirements

  • Windows PC

Specifications

Color:

Black

Warranty:

1 year

O/S:

Windows

Compatible with:

PC

Product Dimensions: (w x d x h)

95 x 54 x 32 mm
3.7 x 2.1 x 1.3 in

Product Weight:

63 g
2.22 oz

UPC:

889661070337

Package Dimensions:

195 x 130 x 60 mm
7.68 x 5.12 x 2.36 in

Package Weight:

123 g
4.3 oz

MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.