x
Toshiba

You are now leaving this site and being redirected to our partner CDW to complete your purchase.

Cancel Continue

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

The product chosen for purchase is no longer available. Check out our other business-class laptops that can meet your business needs.

Toshiba

We’re sorry. There was a problem transferring your shopping bag items to CDW.

Cancel Try Again

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

We’re sorry, the items in your shopping bag are currently unavailable from CDW.

ok

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

PA5251U-1ETB

Toshiba Serialized Pre-Set Combo Lock LS300 (25 Pack)

Protect your fleet of computer assets with this Toshiba Serialized Combination Lock

MSRP: $699.99

Protection - PA5251U-1ETB Product Description

Overview

Overview
Protect your fleet of computer assets with this Toshiba Serialized Combination Lock. This tamper-resistant lock features a simple push button to easily secure with lock slots found on most notebook computers. The 6.5 feet of coated steel cable anchors valuable notebook computer, dock station, monitor and projector to a desk or fixed structure. Designed with IT manageability in mind, each lock come pre-set with a 4-digit randomized combination code and a serial number on the lock assembly for convenient identification.

Product Features

  • Factory pre-set 4-digit combination with serial numbers on lock assembly.
  • Tamper-resistant lock mechanism with easy one button lock and unlock.
  • 6.5 feet of insulated galvanized steel cable to secure your device to a desk or a fixed object.
  • Compatible with security lock slot found on most laptops, dock stations, monitors, and projectors.
  • The pre-set combination code cannot be changed or customized.
  • Includes a one (1) year limited warranty, a label on each lock with assigned combination code (remove on first use).
  • This 25 Pack includes an additional inventory print-out with 25 serial numbers and their assigned combination codes in package.

Product Specifications

  • Lock head dimensions: 2.19” x 1.14” x 0.51”
  • Cable length (L) and diameter (D): L: 6.5ft; D: 4.4mm
  • Lock head to Cable attachment: 360 degrees rotatable
  • Lock type: Z-bar
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.