x
Toshiba

You are now leaving this site and being redirected to our partner CDW to complete your purchase.

Cancel Continue

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

The product chosen for purchase is no longer available. Check out our other business-class laptops that can meet your business needs.

Toshiba

We’re sorry. There was a problem transferring your shopping bag items to CDW.

Cancel Try Again

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

We’re sorry, the items in your shopping bag are currently unavailable from CDW.

ok

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

PA5281U-1PRP

Toshiba Thunderbolt 3 Dock

Thunderbolt 3 Docking Station

MSRP: $299.99

Docking and Stands - PA5281U-1PRP Product Description

Overview

Maximize your productivity with the Toshiba Thunderbolt 3 Dock. Compatible with select Portégé® and Tecra® laptops, you can quickly and effortlessly connect to your desktop environment in one simple connection. With its simple single cable connection, the Toshiba Thunderbolt 3 Dock eliminates the hassle of connecting multiple cables every time you get back to your desk while providing power to charge your laptop and fast access to your keyboard, mouse, printer, and other high speed devices.

The Thunderbolt 3 dock features a full complement of ports including two HDMI, DisplayPort, mini Display port, VGA, microphone/headphone combo, four USB 3.0 ports, two USB-C ports, and Ethernet.

Product Features

  • Single USB Type-C™ cable connection to your computer
  • Supports single/dual/triple display
    • up to three 4k displays simultaneously
  • Supports video resolutions up to 3840 x 2160 on an external display
  • Hot-swappable: add or remove most devices without rebooting the computer
  • Charge your USB devices (DC 5V/port) with the powered "USB Sleep and Charge” port even when your computer is undocked or off
  • Charge your computer through USB Type-C™ connection (Requires a computer that supports charging through a Thunderbolt™ 3/Type-C™ port
  • Supports devices in pre-OS environment (ie. PXE, USB devices, etc.)

Product Specifications
Physical ports/indicators on the Toshiba Thunderbolt™ 3 Dock:

  • FRONT Panel
    • Power indicator light
    • Power Delivery indicator light
    • Two (2) USB Type-C™ ports
    • USB 3.0 port (supporting USB Sleep and Charge)
    • Headset jack (headphone / microphone combo)
  • BACK Panel
    • Three (3) USB 3.0 ports
    • RJ-45 port (LAN)
    • USB Type-C™ / Thunderbolt 3™ port (Connects to PC)
    • HDMI™ 2.0 port
    • DisplayPort port
    • VGA monitor port
    • Mini DisplayPort port
    • HDMI™ 1.4 port
    • DC in (for power)
  • LEFT Panel
    • Power button
  • RIGHT Panel
    • Security Lock Slot

MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.