Toshiba desktop finder. We'll help you choose.

Toshiba desktop finder. We'll help you choose.

Choose the things you want in your new desktop below. Then, view the results on the right. You can then choose up to 3 desktops to compare side-by-side.

My price range is:

Just show me:


I want a screen size of:



I prefer these Desktop Series:




I want this operating system:


I prefer these processors:





Installed memory:

Storage capacity:

I prefer these colors:

I want these special features:

2 desktops match your criteria!

View the results below.
Click on feature names for more information.

LX815-D1210 All-in-One Desktop

compare »

LX815-D1210 All-in-One Desktop

Average Customer Rating: 5.00 out of 5 (2)

  • Windows 7 Home Premium (64-bit), SP1
  • Intel® Pentium® Processor B970
  • 21.5" widescreen
  • 4GB DDR3 1333MHz memory
  • 1.0TB (5900 RPM, Serial ATA)
  • Intel® Integrated Graphics

MSRP: $699.99
Learn More

Additional features:
1GB Ethernet , Dual-core Processor , Eco Utility , ENERGY STAR Qualified , Memory Card Reader , PC Health Monitor , Resolution+® , Sleep-and-Music , USB 3.0 , USB Sleep-and-Charge , Webcam

LX815-D1310 All-in-One Desktop

compare »

LX815-D1310 All-in-One Desktop

Average Customer Rating: 4.33 out of 5 (3)

  • Windows 8
  • Intel® Pentium® Processor B980
  • 21.5" widescreen
  • 4GB DDR3 1600MHz memory
  • 1.0TB HDD (7200rpm, Serial ATA)
  • Intel® Integrated Graphics

MSRP: $699.99
Learn More

Additional features:
1GB Ethernet , 7200 RPM Hard Drive , Dual-core Processor , Eco Utility , ENERGY STAR Qualified , Memory Card Reader , PC Health Monitor , Resolution+® , Sleep-and-Music , USB 3.0 , USB Sleep-and-Charge , Webcam

NOTE: See product specification pages for details and disclaimers on the features included in specific desktop models.

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.