More DX730 All-in-one Desktops
Toshiba All-in-one DX735-D3360 Desktop Specifications
Performance
- Processor*
- Intel® Core i7-2670QM processor
- Operating System*
- Windows 7 Home Premium (64-bit), SP1
- Graphics Engine*
- Mobile Intel® HD Graphics
- Graphics Memory*
- 64MB-1696MB dynamically allocated shared graphics memory
Memory and Storage
- Memory*
- 6GB DDR3 1333MHz memory
- Hard Drive*
- 1.0TB HDD (7200rpm, Serial ATA)
- Optical Drive*
- Blu-ray Disc ROM (BD-ROM) and DVD SuperMulti drive (+/-R double layer) with Labelflash®
Audio and Video
- Display Size
- 23" widescreen
- Display Type*
- FHD TruBrite® LED sidelit Display with Touch Screen + Tilt Base
- Display Resolution
- 16:9 aspect ratio, 1920x1080, Supports 1080p content
- Audio
- Microphone input port with Sleep and Music, Onkyo® stereo speakers, R/L audio port, Waves MaxxAudio® 3
Communication
- Webcam
- 1.3MP Webcam and microphone
- Wireless LAN*
- Wi-Fi® Wireless networking (802.11b/g/n)
- Bluetooth
- Bluetooth® V3.0 + HS
- LAN
- 10/100/1000 Ethernet LAN
Power
- AC Adapter
- 120W (19V x 6.32A) Auto-sensing, 100-240V / 50-60Hz input
Expansion
- TV Tuner
- CIR for TV Tuner, TV Tuner Antenna port (Coax), TV Tuner/IR Blaster
- Media
- Memory Card Reader
- USB Ports
- 1-USB (2.0) port with Sleep and Charge, 2-USB (3.0) ports, 3-USB (2.0)
- HDMI
- HDMI-In
Software, Support and Security
- Security and Protection
- Security Cable Lock Slot
- Software*
- Corel® Label@Once, Corel® WinDVD BD, CyberLink PowerCinema 7.1 Touch Software, Google® Chrome, Hard disc (HDD) recovery, Microsoft® Office Starter 2010 (Reduced functionality Word® and Excel® with advertising), Microsoft® Silverlight, Microsoft® Touch Pack, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail, Writer and Movie Maker, Norton Internet Security 2012 (30-day trial), TOSHIBA Bulletin Board, TOSHIBA Disc Creator, TOSHIBA Face Recognition, TOSHIBA HDD/SSD Alert, TOSHIBA Media Controller, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA ReelTime, TOSHIBA Service Station, TOSHIBA Sleep Utility, TOSHIBA Video Player with Resolution+ Upconvert Technology, TOSHIBA Web Camera Application, TOSHIBA eco Utility, Waves MaxxAudio® 3
- Standards
- Energy Star Qualified, RoHS Compatible, EPEAT Gold
- Standard Limited Warranty*
- 1-Yr Parts and Labor
Physical Description
- Inputs and Controls
- AV Volume Up, AV Volume down, AV select, Brightness Down, Brightness Up, Display Sleep, Display-In via HDMI, Media Center Remote Control, Mute button, Premium Wireless Keyboard with 10-Keypad (black) and media buttons, TOSHIBA eco utility (Energy-saving mode), Volume Control (Up & Down), Wireless Mouse
- Weight*
- Starting at 17.6 lbs.
- Color
- Black
- Dimensions
- 25.6" x 7.50" x 17.3"
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.