More LX810 All-in-one Desktops
Toshiba All-in-one LX815-D1210 Desktop Specifications
Performance
- Processor*
- Intel® Pentium® Processor B970
- Operating System*
- Windows 7 Home Premium (64-bit), SP1
- Graphics Engine*
- Mobile Intel® HD Graphics
Memory and Storage
- Memory*
- 4GB DDR3 1333MHz memory
- Hard Drive*
- 1.0TB (5900 RPM, Serial ATA)
- Optical Drive*
- DVD-SuperMulti drive (+/-R double layer)
Audio and Video
- Display Size
- 21.5" widescreen
- Display Type*
- FHD TruBrite® LED sidelit Display + Tilt Base
- Display Resolution
- 16:9 aspect ratio, 1920x1080, Supports 1080p content
- Audio
- Microphone input port with Sleep and Music, SRS Premium Sound 3D®, Built-in stereo speakers
Communication
- Webcam
- Webcam and microphone
- Wireless LAN*
- Wi-Fi® Wireless networking (802.11b/g/n)
- Bluetooth
- No Bluetooth (No Antenna)
- LAN
- 10/100/1000 Ethernet LAN
Power
- AC Adapter
- 120W (19V x 6.32A) Auto-sensing, 100-240V / 50-60Hz input
Expansion
- TV Tuner
- No TV Tuner
- Media
- Memory Card Reader
- USB Ports
- 1-USB (2.0) port, 1-USB (2.0) port with Sleep and Charge, 2-USB (3.0) ports
Software, Support and Security
- Security and Protection
- Security Cable Lock Slot
- Software*
- Google® Chrome, Hard disc (HDD) recovery, Microsoft® Office Starter 2010 (Reduced functionality Word® and Excel® with advertising), Microsoft® Silverlight, Microsoft® Touch Pack, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail, Writer and Movie Maker, Norton Internet Security 2012 (30-day trial), SRS Premium Sound 3D®, TOSHIBA Bulletin Board, TOSHIBA Disc Creator, TOSHIBA Face Recognition, TOSHIBA HDD/SSD Alert, TOSHIBA Media Controller, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA ReelTime, TOSHIBA Service Station, TOSHIBA Sleep Utility, TOSHIBA Video Player with Resolution+ Upconvert Technology, TOSHIBA Web Camera Application, TOSHIBA eco Utility, Toshiba Video Player
- Standards
- RoHS Compatible, EPEAT Silver, Energy Star Qualified
- Standard Limited Warranty*
- 1 Year Standard Limited Warranty
Physical Description
- Inputs and Controls
- AV Volume Up, AV Volume down, AV select, Brightness Down, Brightness Up, Display Sleep, Standard Wireless Keyboard with 10-Keypad (black), Volume Control (Up & Down), Wireless Mouse
- Weight*
- Starting at 13.4 lbs.
- Color
- Silver
- Dimensions
- 20.5" x 1.97" x 15.5" with base
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.