More LX810 All-in-one Desktops
Toshiba All-in-one LX815-D1310 Desktop Specifications
Performance
- Processor*
- Intel® Pentium® Processor B980
- Operating System*
- Windows 8
- Graphics Engine*
- Mobile Intel® HD Graphics
Memory and Storage
- Memory*
- 4GB DDR3 1600MHz memory
- Hard Drive*
- 1.0TB HDD (7200rpm, Serial ATA)
- Optical Drive*
- DVD-SuperMulti drive (+/-R double layer)
Audio and Video
- Display Size
- 21.5" widescreen
- Display Type*
- FHD TruBrite® LED sidelit Display + Tilt Base
- Display Resolution
- 16:9 aspect ratio, 1920x1080, Supports 1080p content
- Audio
- Microphone input port with Sleep and Music, SRS Premium Sound 3D®, Built-in stereo speakers
Communication
- Webcam
- Webcam and microphone
- Wireless LAN*
- Wi-Fi® Wireless networking (802.11b/g/n)
- Bluetooth
- No Bluetooth (No Antenna)
- LAN
- 10/100/1000 Ethernet LAN
Power
- AC Adapter
- 120W (19V x 6.32A) Auto-sensing, 100-240V / 50-60Hz input
Expansion
- TV Tuner
- No TV Tuner
- Media
- Memory Card Reader
- USB Ports
- 1-USB (2.0) port, 1-USB (2.0) port with Sleep and Charge, 2-USB (3.0) ports
Software, Support and Security
- Security and Protection
- Security Cable Lock Slot
- Software*
- Hard disc (HDD) recovery, Internet Explorer® 10, Microsoft® Windows™ Essentials including Photo Gallery, Movie Maker, and Skydrive desktop, Microsoft® Office (60-day Trial), Norton Internet Security 2013 (30-day trial subscription), Norton PC Checkup, SRS Premium Sound 3D®, TOSHIBA BookPlace, TOSHIBA Disc Creator, TOSHIBA HDD Protection, TOSHIBA Maintenance Utility, TOSHIBA Media Player by sMedio Truelink+, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA Service Station, TOSHIBA Sleep Utility, TOSHIBA Video Player with Resolution+ Upconvert Technology, TOSHIBA eco Utility, Toshiba Video Player, WildTangent® Game Console
- Standards
- Energy Star Qualified, RoHS Compatible, EPEAT Silver
- Standard Limited Warranty*
- 1 Year Standard Limited Warranty
Physical Description
- Inputs and Controls
- AV Volume Up, AV Volume down, AV select, Brightness Down, Brightness Up, Display Sleep, Standard Wireless Keyboard with 10-Keypad (black), Volume Control (Up & Down), Wireless Mouse
- Weight*
- Starting at 13.4 lbs.
- Color
- Silver
- Dimensions
- 20.5" x 1.97" x 15.5" with base
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.