Toshiba All-in-one LX830-ST2N01 Desktop

Toshiba LX830-ST2N01 All-in-One Desktop (23" Widescreen)

MSRP: $899.99
All-in-one LX830-ST2N01 5.00 out of 5.0 based on 1 user reviews. Average Customer Rating: 5.00 out of 5.0
Read Reviews (1) 
This product is no longer available at most retail stores, online retailers, resellers, or ToshibaDirect.com.
We recommend taking a look at other LX830 that are available:
LX830 »

Toshiba All-in-one LX830-ST2N01 Desktop Specifications

Performance

Processor*
Intel® Core™ i3-2370M Processor
Operating System*
Windows 7 Home Premium (64-bit), SP1
Graphics Engine*
Mobile Intel® HD Graphics

Memory and Storage

Memory*
8GB DDR3 1333MHz memory
Hard Drive*
1.0TB (5900 RPM, Serial ATA)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)

Audio and Video

Display Size
23" widescreen
Display Type*
FHD TruBrite® LED sidelit Display + Tilt Base
Display Resolution
16:9 aspect ratio, 1920x1080, Supports 1080p content
Audio
Microphone input port with Sleep and Music, Onkyo® stereo speakers, SRS Premium Sound 3D®

Communication

Webcam
1.0MP Webcam and microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
Bluetooth® V4.0
LAN
10/100/1000 Ethernet LAN

Power

AC Adapter
120W (19V x 6.32A) Auto-sensing, 100-240V / 50-60Hz input

Expansion

TV Tuner
No TV Tuner
Media
Memory Card Reader
USB Ports
1-USB (2.0) port with Sleep and Charge, 2-USB (3.0) ports, 3-USB (2.0)
HDMI
HDMI-In

Software, Support and Security

Security and Protection
Security Cable Lock Slot
Software*
CyberLink PowerCinema 7.1 Touch Software, Google® Chrome, Hard disc (HDD) recovery, Microsoft® Office Starter 2010 (Reduced functionality Word® and Excel® with advertising), Microsoft® Silverlight™, Microsoft® Touch Pack, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail, Writer and Movie Maker, Norton™ Internet Security 2012 (30-day trial), SRS Premium Sound 3D®, TOSHIBA Bulletin Board™, TOSHIBA Disc Creator, TOSHIBA Face Recognition, TOSHIBA HDD/SSD Alert, TOSHIBA Media Controller, TOSHIBA PC Health Monitor, TOSHIBA Recovery Disk Creator, TOSHIBA ReelTime™, TOSHIBA Service Station, TOSHIBA Sleep Utility, TOSHIBA Video Player with Resolution+ Upconvert Technology, TOSHIBA Web Camera Application, TOSHIBA eco Utility™
Standards
RoHS Compatible, EPEAT™ Gold, Energy Star Qualified
Standard Limited Warranty*
1 Year Standard Limited Warranty

Physical Description

Inputs and Controls
AV Volume Up, AV Volume down, AV select, Brightness Down, Brightness Up, Display Sleep, Display-In via HDMI, Premium Wireless Keyboard with 10-Keypad (black) and media buttons, Volume Control (Up & Down), Wireless Mouse
Weight*
Starting at 15.0 lbs.
Color
Silver
Dimensions
22.2" x 3.15" x 16.3"
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More All-in-one Desktops
  • LX810LX810
    LX810
    Perfect for HD entertainment
    Powerful performance
    Elegant, compact footprint
    One-cable set-up
    Preloaded with Windows 8
    Starts at: $699.99
  • LX830
    LX830
    Perfect for HD entertainment
    Built for serious performance
    Optional touch screen
    One-cable set-up
    Preloaded with Windows 8
    Starts at: $799.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.

Please add this product to your shopping cart to view the final savings and price.

Computers »

Laptops
Satellite®
Tecra®
Qosmio®
KIRA
Portégé®
Customizable Laptops
Desktops
All-in-One Desktops
Need Help Choosing A PC?
Laptop Finder
Desktop Finder
Computer Research Center
Hard Drives and Storage
Canvio Personal Cloud
Canvio Desk External Drives
Portable External Drives
Flash Storage
Internal Storage
Storage Finder
Accessories
dynadock®
Mobile Monitor
See All Accessories

Tablets »

Excite™ Tablets
Tablet Accessories
Tablet Finder

Televisions »

Cloud Televisions
LED Televisions
Shop Big Screen Televisions
Shop All Televisions
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Disc Players
Audio for Video
Camcorders
Electronics Accessories

Support »

Product Support
Drivers & Updates
Community Forum
Repair & Parts
Troubleshooting Assistant
How-to Videos & Articles
Warranty Information
Register My Product
Contact Toshiba Support
Partner Resources
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube