Toshiba All-in-one LX835-D3380 Desktop

Toshiba LX835-D3380 All-in-One Desktop (23" Widescreen)

  • List Price:
  • $1,399.99
  • Instant Savings:
  • -$50.00

Total Price:

$1,349.99

Buy Now
All-in-one LX835-D3380 4.50 out of 5.0 based on 2 user reviews. Average Customer Rating: 4.50 out of 5.0
Read Reviews (2)  | Write Reviews

All-in-one LX835-D3380 Desktop Customer Reviews

Survey Response (14 Jan 2013)

POSTED BY: , Los Alamos, NM
Overall rating: 5.0 out of 5

"I particularly like the new touch screen control of the computer as well as the wireless keyboard and mouse."

POSTED BY: , Arlington , Wa.
Overall rating: 4.0 out of 5

"It's been a challenge! I've been a Mac user. I switched over to a PC because of a design software program that runs off this format. So It's getting use to the differences, and where everything is located. I don't like that the Windows 8 is a trial, and also the Office 10. If you're going to offer it, just include it!!"

MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More All-in-one Desktops
  • LX810LX810
    LX810
    Perfect for HD entertainment
    Powerful performance
    Elegant, compact footprint
    One-cable set-up
    Preloaded with Windows 8
    Starts at: $699.99
  • LX830
    LX830
    Perfect for HD entertainment
    Built for serious performance
    Optional touch screen
    One-cable set-up
    Preloaded with Windows 8
    Starts at: $799.99

Discount Shown in Shopping Cart

Some prices on Toshiba Direct are below Manufacturer's Suggested Price, so we are only able to show you the final price in the shopping cart.