Qosmio X505-Q860 Laptop Specifications
download detailed spec sheet PDF
Performance
- Processor*
- Intel® Core i5-430M processor
- Operating System*
- Genuine Windows 7 Home Premium (64-bit)
- Graphics Engine*
- NVIDIA® GeForce® GTS 360M
- Graphics Memory*
- 2298MB total: 1GB GDDR5 discrete memory + up to 1274MB shared memory w/NVIDIA® TurboCache technology
Memory and Storage
- Memory*
- 4GB DDR3 1066MHz memory
- Hard Drive*
- 500GB HDD (7200rpm)
- Optical Drive*
- DVD-SuperMulti (+/-R double layer) with Labelflash drive
Audio and Video
- Display Size
- 18.4" widescreen
- Display Type*
- HD+ TruBrite® TFT LCD display
- Display Resolution
- 1680x945 (HD+), 16:9 aspect ratio, Supports 720p content
- Audio
- harman/kardon® stereo speakers, S/P DIF output port (shared with headphone port), Built-in microphone, Microphone jack (mono), Headphone jack (stereo)
Communication
- Webcam
- Webcam and microphone
- Wireless LAN*
- Wi-Fi® Wireless networking (802.11b/g/n)
- Bluetooth
- No Bluetooth (No Antenna)
- Modem*
- No Modem port
- LAN
- 10/100/1000 Ethernet LAN
Power
- AC Adapter
- 180W (19V x 9.5A) Auto-sensing,100-240V AC Adapter
- Battery
- High Capacity Li-Ion (8000mAh, 12-Cell)
Expansion
- PC Express Slot
- 1-ExpressCard Slot
- Media
- Memory Card Reader, S/P DIF output port (shared with headphone port)
- USB Ports*
- 3-USB (2.0), 1-eSATA/USB (2.0) combo port with Sleep and Charge
- iLINK
- i.LINK IEEE-1394
- HDMI
- HDMI-CEC output port
Software, Support and Security
- Security and Protection
- Security Cable Lock Slot
- Software*
- Microsoft® Office Home and Student 2007 Edition (60-day trial), TOSHIBA Power-Saving eco Utility, Dolby® Home Theater®, Hard disc (HDD) recovery, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail and Writer, TOSHIBA Face Recognition, TOSHIBA PC Health Monitor, Microsoft® Works Version 9.0, TOSHIBA Hard Drive Impact Sensor (3D sensor), TOSHIBA ConfigFree®, WildTangent® Orb Games Console, Norton Internet Security 2010 (30-day trial), TOSHIBA Recovery Disk Creator, TOSHIBA Disc Creator, Microsoft® Silverlight, Corel® DVD MovieFactory® for TOSHIBA, TOSHIBA DVD Player
- Standards
- RoHS Compliant, EPEAT Gold, Energy Star Qualified
- Standard Limited Warranty*
- 1-Yr Parts and Labor, 1-Year Battery
Physical Description
- Inputs and Controls
- Touch pad pointing device with multi touch control, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Mute button, TOSHIBA eco utility (Energy-saving mode), Media button, Premium US keyboard with 10-key pad (Black)
- Weight*
- Starting at 9.70 lbs.
- Color
- Fusion® Finish in Omega Black
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.