Toshiba Satellite T135D-S1326 Laptop

Satellite T135D-S1326

MSRP: $599.99 This product has not yet been rated.
Be the first to write a review

Accessories for the Satellite T135D-S1326

Accessories
Carrying Cases
Batteries
AC Adapters
Memory
Docking & Expansion

More Satellite T100 Series Laptops
T100
Model: MSRP:
T115-S1100 $449.99
T115D-S1120RD $449.99
T115-S1105 $479.99
T115D-S1125RD $499.99
T135-S1300 $599.99
T135D-S1325WH $599.99
T135D-S1326 $599.99
T135-S1300RD $609.99
T135-S1310 $699.99

Satellite T135D-S1326 Laptop Specifications

Spec Sheet download detailed spec sheet PDF

Performance

Processor*
AMD Turion™ Neo X2 Dual-Core Mobile Processor L625
Operating System*
Genuine Windows 7 Home Premium (64-bit)
Graphics Engine*
ATI® Radeon™ HD 3200
Graphics Memory*
256MB-1919MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
4GB DDR2 800MHz memory
Hard Drive*
320GB HDD (5400rpm)
Optical Drive*
Sold Separately: Toshiba USB Portable DVD SuperMulti Drive

Audio and Video

Display Size
13.3" widescreen
Display Type*
HD TruBrite® LED Backlit display
Display Resolution
16:9 aspect ratio, 1366x768 (HD), Supports 720p content
Audio
Microphone jack (mono), Built-in microphone, Standard stereo speakers, Headphone jack (stereo)

Communication

Webcam
Webcam and microphone
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
Bluetooth® V2.1 + EDR
Modem*
No Modem port
LAN
10/100 Ethernet LAN

Power

AC Adapter
65W (19V 3.42A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (5600mAh, 6-Cell)
Battery Life*
Up to 6 hours

Expansion

PC Express Slot
No PC Express Slot
Media
Memory Card Reader
USB Ports*
1-USB (2.0) port with Sleep and Charge, 2-USB (2.0) ports
HDMI
HDMI® output port

Software, Support and Security

Security and Protection
HDD Recovery
Software*
TOSHIBA Hard Drive Impact Sensor (3D sensor)
Standards
Energy Star Qualified, RoHS Compliant, EPEAT™ Gold
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
Premium US keyboard (Black), Touch pad pointing device with multi touch control
Weight*
Starting at 3.88lbs.
Color
Fusion® Finish in Nova Black
MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Satellite Laptops
  • L735 for kidsL735 for kids
    Satellite® L735 for kids
    Built-in parental controls
    Built for tough handling
    Compact child-friendly size
    Pre-loaded kid-centered entertainment
    Toshiba quality and reliability
    Starts at: $497.99
  • L730L730
    Satellite® L730
    Lightweight and easy to carry
    Amply sized, mobility-minded display
    Renowned Toshiba styling
    Eco-consciously engineered
    Packed with Toshiba Smart Features
    Starts at: $529.99
  • E305E305
    Satellite® E305
    Lightweight laptop
    Designed with your expectations in mind
    Delivers performance-driven mobility
    Allows more wireless freedom
    Premium style and design
    Starts at: $949.99
  • L740L740
    Satellite® L740
    Simplifies everyday computing
    Sized for on-the-go multitasking
    Great for enjoying and sharing multimedia
    Offers famous Toshiba styling
    Packed with Toshiba Smart Features
    Starts at: $479.99
  • P740P740
    Satellite® P740
    Strong entertainment-focused performance
    Compact, portable design
    Latest-and-greatest technology
    Sleek, elegant styling
    Packed with Toshiba extras
    Starts at: $649.99
  • R845R845
    Satellite® R845
    Geared for all-out mobile performance
    Designed for on-the-go pros
    Highly durable and reliable
    Thin, light and stylish
    Extended battery life rating
    Starts at: $759.99
  • C650C650
    Satellite® C650
    Packed with laptop essentials
    Extremely affordable
    Larger display for movies or multitasking
    Famous Toshiba style and quality
    Geared for sharing media
    Starts at: $361.99
  • L750L750
    Satellite® L750
    Perfect for everyday computing
    Generous screen for movies or multitasking
    Famous Toshiba style and quality
    Made for easy sharing and expansion
    Packed with Toshiba Smart Features
    Starts at: $474.99
  • P750P750
    Satellite® P750
    Brilliant optional 3D viewing
    Performance tailored for entertainment
    Superb styling
    New-to-market technology
    Loaded with Toshiba extras
    Starts at: $649.99
  • L770L770
    Satellite® L770
    Expansive display for movies or multitasking
    Ideal for replacing a desktop computer
    Tailored for high-def entertainment
    Famous Toshiba style and quality
    Toshiba Smart Features for exceptional convenience
    Starts at: $484.99
  • P770P770
    Satellite® P770
    Broad, brilliant viewing
    Entertainment-focused performance
    Exceptional styling
    Latest-and-greatest technology
    Lots of Toshiba extras
    Starts at: $699.99
  • C670C670
    Satellite® C670
    Packed with laptop essentials
    Very budget-friendly
    Extra-large display
    Celebrated Toshiba style and quality
    Great for connectivity and sharing
    Starts at: $466.99

Toshiba Product Locator

xhide feature

Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Computers »

Laptops
Satellite®
Tecra®
Satellite Pro®
Qosmio®
Portégé®
Desktops
All-in-One Desktops
Hard Drives and Storage
Desktop External Drives
Portable External Drives
Accessories
dynadock®
Mobile Monitor
See All Accessories
Need Help Choosing A PC?
Laptop Finder
Computer Research Center

Tablets »

Thrive™ Tablet
Tablet Accessories

Televisions »

Internet Televisions
3D Televisions
LED Televisions
LCD Televisions
TV/DVD Combos
TV Accessories
Need Help Choosing A TV?
TV Finder
TV Research Center

Video & Electronics »

Blu-ray Players
DVD Players
DVD Recorders
Camcorders
Electronics Accessories

Explore Toshiba »

Our History
Contact Us
Social Responsibility
Careers
Ways to Buy
Toshiba Events
Our Commercials
Press Room
Reseller Partners
Public/Private Sector
Connect
Connect with us
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube