Satellite U505-S2005WH Laptop Specifications
download detailed spec sheet PDF
Performance
- Processor*
- Intel® Core i3-330M Processor
- Operating System*
- Genuine Windows 7 Home Premium (64-bit)
- Graphics Engine*
- Intel® Graphics Media Accelerator HD
Memory and Storage
- Memory*
- 4GB DDR3 1066MHz memory
- Hard Drive*
- 500GB HDD (5400rpm)
- Optical Drive*
- DVD-SuperMulti (+/-R double layer) with Labelflash drive
Audio and Video
- Display Size
- 13.3" widescreen
- Display Type*
- WXGA with TruBrite® Technology
- Display Resolution
- 16:10 aspect ratio, Supports 720p content, 1280x800
- Audio
- S/P DIF output port (shared with headphone port), Built-in microphone, Microphone jack (mono), Headphone jack (stereo), Standard stereo speakers
Communication
- Webcam
- Webcam and microphone
- Wireless LAN*
- Wi-Fi® Wireless networking (802.11b/g/n)
- Bluetooth
- No Bluetooth (No Antenna)
- Modem*
- No Modem port
- LAN
- 10/100 Ethernet LAN
Power
- AC Adapter
- 65W (19V 3.42A) Auto-sensing, 100-240V / 50-60Hz input
- Battery
- Li-Ion (4800mAh, 6-Cell)
- Battery Life*
- Up to 3.60 hours
Expansion
- PC Express Slot
- 1-ExpressCard Slot
- Media
- S/P DIF output port (shared with headphone port), Memory Card Reader
- USB Ports*
- 1-eSATA/USB (2.0) combo port with Sleep and Charge, 2-USB (2.0) ports
- HDMI
- HDMI-CEC (Regza Link)
Software, Support and Security
- Security and Protection
- Security Cable Lock Slot
- Software*
- Microsoft® Office Home and Student 2007 Edition (60-day trial), TOSHIBA Power-Saving eco Utility, TOSHIBA ReelTime, Hard disc (HDD) recovery, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail and Writer, TOSHIBA Disc Creator, TOSHIBA Face Recognition, TOSHIBA PC Health Monitor, Microsoft® Works Version 9.0, TOSHIBA ConfigFree®, WildTangent® Orb Games Console, Norton Internet Security 2010 (30-day trial), TOSHIBA Recovery Disk Creator, TOSHIBA Bulletin Board, Microsoft® Silverlight, Corel® DVD MovieFactory® for TOSHIBA, TOSHIBA DVD Player
- Standards
- RoHS Compliant, Energy Star Qualified, EPEAT Gold
- Standard Limited Warranty*
- 1-Yr Parts and Labor, 1-Year Battery
Physical Description
- Inputs and Controls
- Mute button, TOSHIBA eco utility (Energy-saving mode), Media button, Premium US LED keyboard (black), Touch pad pointing device with multi touch control, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track)
- Weight*
- Starting at 4.74 lbs.
- Color
- Texture Finish in Luxe White
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.