AVAILABLE MODELS

Chromebook 2 Standard HD

STARTING AT: $249.99

Shop Now

Chromebook 2 Standard HD

STARTING AT: $299.99

Shop Now

Chromebook 2 Full HD with Backlit Keyboard

STARTING AT: $299.99

Shop Now

DETAILS, DETAILS.

DETAILS, DETAILS.

See more and do more on a sharp 13.3-inch (diagonal) FHD TruBrite® 1080p LED backlit display with in-plane switching (IPS) technology* on select models. Enjoy movies, video and photos with stunning detail, and shop with confidence with more true-to-life color reproduction – from every angle.

SUPREME SOUND.

SUPREME SOUND.

The new Toshiba Chromebook 2 pumps out some serious sound, thanks to fine tuning by the audiophiles at Skullcandy®. Take charge of your music and relish in the rich, natural sound capabilities that only this Chromebook can offer.

 

When music goes Google, all your music goes with you. Bring all your tracks, albums and playlist with you and introduce them to over 30 million more songs. Enjoy a complimentary 60-day unlimited music pass3 with your Chromebook, so you can kick back and enjoy custom radio without rules.

More to see and do.

COMPACT, SLEEK DESIGN.

With up to 9 hours of battery life, Toshiba’s Chromebook 2 is highly portable with a sleek and lightweight design. It weighs just 3 pounds, and features an all-new, sleek design that’s able to house a gorgeous 13.3-inch diagonal, full HD (1920 x 1080) TruBrite® IPS display in a 12-inch body.

Get over $250 worth of free goodies!

Google Drive

Google Music

Gogo

Google Play

With this Chromebook 2, value runs deep. Enjoy 100GB of Google Drive Storage,2 90-days free of unlimited music streaming on Google Play™, 12 in-air passes for Gogo Internet and more—all included with the device.

POWER THAT KEEPS UP WITH YOU.

Start up in seconds. Breeze through the web at lightning speed. Toshiba’s Chromebook 2 is powered by an Intel® Celeron® processor, giving you impressive performance and versatility that your day demands, while delivering up to nine hours of battery life1 so you can go unplugged longer.

For your life online.

Equipped with ultra-fast Wireless-AC (802.11ac), Bluetooth®, dual array microphones and all the essentials you need for a plug-and-play experience on a device that’s tailor-made for Google’s Chrome OS. Browse the web at lightning fast speeds, create docs, stream, view and edit photos, videos and music, video chat and more – all at once and from home or away.

WHAT IS A CHROMEBOOK?

Chromebooks are easy to use, have virus protection built in and keep going with a long-life battery—so you can, too. Powered by Google Chrome OS™, Chromebooks give you the best of Google. They are automatically kept up to date, so you’ll always have the latest virus protection and features—like Voice Search. And best of all, your Chromebook 2 won’t slow down over time. Set-up is easy—just log in with your Google account and get busy. Chromebooks are easily shared with multiple users, as switching between accounts is a snap, and it’s easier than ever to stay synced with your Android phones and tablets and with any other device you sign in to a Google account on.

1.Battery Life (Chromebooks).

  • Testing conducted by using the power_LoadTest as defined at http://www.chromium.org/chromium-os/testing/power-testing
  • Battery life listed is for comparison purposes only, and does not indicate the battery life that will be obtained by any individual user. Actual battery life may vary considerably from specifications depending on product model, configuration, applications, power management settings and features utilized, as well as the natural performance variations produced by the design of individual components.
  • The battery life listed is only achieved on the select models and configurations tested by Toshiba under the specific test settings at the time of publication and is not an estimate of a system’s battery life under any conditions other than the specific test settings.
  • After a period of time, the battery will lose its ability to perform at maximum capacity and will need to be replaced. This is normal for all batteries.