Libretto W105-L251 Laptop Specifications
download detailed spec sheet PDF
Performance
- Processor*
- Intel® Pentium® Processor U5400
- Operating System*
- Genuine Windows 7 Home Premium (32-bit)
- Graphics Engine*
- Mobile Intel® HD Graphics
- Graphics Memory*
- 64MB-728MB dynamically allocated shared graphics memory
Memory and Storage
- Memory*
- 2GB DDR3 800MHz memory
- Hard Drive*
- 62GB Solid State Drive (Serial ATA, SSD)
- Optical Drive*
- Sold Separately: Toshiba USB Portable DVD SuperMulti Drive
Audio and Video
- Display Size
- Dual 7.0" widescreens
- Display Type*
- WSVGA Multi-Touch TruBrite® LED Backlit Display
- Display Resolution
- 1024x600
- Audio
- Built-in monaural speaker, Headphone jack (stereo)
Communication
- Webcam
- Webcam and microphone
- Wireless LAN*
- Wi-Fi® Wireless networking (802.11b/g/n)
- Bluetooth
- Bluetooth® V2.1 + EDR
Power
- AC Adapter
- 45W (19V 2.37A) Auto-sensing, 100-240V / 50-60Hz input
- Battery
- Li-Ion (36Wh, 8-Cell)
Expansion
- PC Express Slot
- No PC Express Slot
- SmartCard Reader
- No SmartCard Reader slot
- Media
- Memory Card Reader
Software, Support and Security
- Security and Protection
- TOSHIBA Supervisor Password Utility
- Software*
- TOSHIBA ReelTime, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail, Writer and Movie Maker, TOSHIBA PC Health Monitor, TOSHIBA Media Controller, Microsoft® Works Version 9.0, Microsoft® Office Starter 2010 (Reduced functionality Word® and Excel® with advertising), Norton Internet Security 2010 (30-day trial), TOSHIBA Bulletin Board, TOSHIBA File Browser, WildTangent® Game Console
- Standards
- EPEAT Gold, RoHS Compliant, Energy Star Qualified
- Standard Limited Warranty*
- 1-Yr Parts and Labor, 1-Year Battery
Physical Description
- Inputs and Controls
- Six virtual keyboard modes, libretto virtual keyboards, libretto virtual Touch Pad, Haptic feedback
- Weight*
- Starting at 1.8 lbs.
- Color
- Brushed Metal Finish
†MSRP: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.